Could not find any links for specified country. Please check back later.
Enable high contrast mode
Flow Control Valves & Fittings
Bell & Gossett
Hydrotrol Flow Control Valves
OverviewDocumentation & ToolsSubmittals
Overview
Overview
Product Features
Prevents rooms (zones) from overheating due to gravity circulation.
Elastomer seal provides positive, shutoff eliminating the need for an isolation valve.
Brass body and non-ferrous internals.
Straight-Angle configuration allows for quick and easy installation.
Vertical design option saves installation time and material.
Turn knob for system draining or valve bypass.
Compact, light weight design
The Hydrotrol (HT) flow control valve is used to prevent overheating of zones due to gravity flow in hydronic heating systems and will permit summer-winter operation of indirect water heater.