Could not find any links for specified country. Please check back later.
Enable high contrast mode
Flow Control Valves & Fittings
Bell & Gossett
Flo-Control Valves
OverviewDocumentation & ToolsSubmittals
Overview
Overview
Product Features
Iron with screwed and flanged ends or Bronze valves with seat connections.
Packing & Gasket: Asbestos-Free
B&G Flo-Control Valves are used for preventing gravity flow in forced water systems and to permit summer-winter operation of indirect water heaters. Flo-Control Valves in NPT sizes 3/4” to 2” are made in combination straight-angle patterns permitting installation in either horizontal or vertical pipe lines. Larger sizes may be furnished in either straight or angle patterns. Removeable top cap allows easy cleaning and service without removing pipe connections. Manual operating position for vertical lift disc to permit gravity circulation