Could not find any links for specified country. Please check back later.
Enable high contrast mode
Bell & Gossett
Enhanced Air Separator – EAS
OverviewDocumentation & ToolsSubmittals
Overview
Overview
Product Features
EAS is very easy and convenient to install:
requires no minimum pipe run.
straight or angle pattern installation capability.
usable for systems with either steel compression or diaphragm expansion tanks.
removable and replaceable ¾” high capacity vent.
EAS is built to last:
rugged two-piece cast iron body and cap construction.
internal parts are all stainless steel.
vent has a brass body and non-ferrous internals.
As system fluid enters through the inlet, (either straight or angle) the diffuser distributes flow evenly across the stainless steel, wire brush-like medium. Air bubbles, even micro air bubbles, stick to the brush filaments. Trapped air rises above the diffuser through a baffle where the air is then released through an opening at the top. Treated water then goes back into the system.
MODELS – PART NUMBER (SEE BROCHURE A-600A FOR DIMENSIONS & WEIGHTS)