Condensate Pumping Packages Bell & Gossett Condensate Return Pump Series CC

Overview Performance Curves Documentation & Tools Submittals
Overview

Overview

Product Features

N/A

Condensate return units for systems up to 150,000 sp. Ft. EDR. Receivers sized from 6 – 250 gallon (23 – 946 liters).

The cast iron receiver includes a 20 year warranty against corrosion. CC units are available in either simplex or duplex design. Receivers have a low height NPT inlet for easy return line piping and a separate NPT overflow that can be used as a secondary vent. All simplex units include a two pole float switch.

Duplex units include float switches (a mechanical alternator is available). All pumps are bronze fitted with bronze case wear rings and stainless steel shafts. Pumps are available in 3500 or 1750 RPM.

Performance Curves
Submittals