Bell & Gossett Circuit Sensor Flow Meter

Overview Documentation & Tools Submittals
Overview

Overview

Circuit Sensor Flow Meters are precision machined calibrated wafer-type orifice plates that provide accurate flow measurement.

Product Features
  • Equipped with two Bell & Gossett RV-125A Readout Valves
  • Integral check valve minimizes system fluid loss during the monitoring process
  • Circuit Sensor Flow Meters can be installed in horizontal or vertical pipelines between two standard 125, 150, 250 or 300# ANSI flanges.

The Bell & Gossett Circuit Sensor Flow Meter is a precision machined wafer-type orifice insert that is installed between standard 125, 150, 250 or 300 psi ANSI flanges, to monitor system flow with a minimum friction head loss. System flow is determined by obtaining a differential pressure across the flow meter orifice by sensing upstream and downstream pressures through the readout valves, then referring to the calibrated nameplate for the corresponding flow.

Circuit Sensor Flow Meters are suitable for a maximum operating temperature of 250°F (121°C) and are equipped with RV-125A Readout Valves fitted with an integral EPT check valve designed to minimize system fluid loss during the monitoring process.

Documentation & Tools

Documentation & Tools

Interactive Tools

Manual

Specification

Submittals

Submittals

Submittal