Bell & Gossett Check-Trol

Overview Documentation & Tools Submittals
Overview

Overview

Product Features
  • Combines three valves in one: Isolation Valve, Check Valve and Companion Flange
  • Free floating flange allows easy alignment and installation of pumps
  • Prevents gravity circulation
  • Isolates the circulator so you don’t need to drain the entire system
  • 50 state Lead Free

Check-Trol is the solution for circulator installations. Installing a Check-Trol on the discharge of the circulator gives you the features of a Flow Control Valve, Isolation Valve and Companion Flange. Another advantage of the Check-Trol is the minimal pressure drop, especially when compared to the losses that can be experienced when a check valve is installed internal to the circulator. The Check-Trol flanges are packaged with an isolation flange of the same size to create a pair. Capscrews and nuts are included.

 

Documentation & Tools
Submittals