Bell & Gossett Autocirc Potable Hot Water Circulators

Overview Documentation & Tools Submittals
Overview

Overview

Product Features
  • No return line required
  • Compact spherical motor design
  • Energy efficient ECM motor
  • Permanent Magnet Electronically Commutated Motor
  • Silent operation
  • Built-in temperature control
  • Built-in 24 hour timer with multiple on/off settings
  • 6 foot power cord

The Autocirc lead-free pump was designed with a highly efficient, electronically commutated, permanent magnet motor (ECM/PM technology) specifically for potable water systems. This unique design is perfect for retrofits. No recirculation pipe required.

The Autocirc Series is controlled by a timer and thermostat. A built-in temperature sensor automatically turns the pump ON when the water temperature in the hot water supply line cools down to 89.6ºF (32ºC). The pump turns OFF automatically when water temperature reaches 95ºF (35ºC), ensuring instant availability of warm water with hot water only seconds behind. The pump is also equipped with 24 hour, adjustable timer to provide the most cost effective method of operation. The timer can be programmed to run only during the time periods when hot water is most frequently required.

Submittals

Submittals

Submittal