< View all Deck and Anchor Wash Accessories
Overview Solutions Documentation & Tools
Overview

Overview

Product Features

Lightweight – easy to use; Medium strength wall construction provides good retractability and good durability; Self-coiling – easy to stow; 90% usable length – excellent extendability; Solid brass connectors – improved flow rate and rust-free use; 360 gallon per hour flow rate; All models feature 4" coil and solid brass/plastic connector

Jabsco "Standard Series" Washdown Hoses are constructed of medium duty Polyurethane which is durable yet lightweight. Each 3/8" (10 mm) ID solid UV-stabilized white or blue polyurethane hose is fitted with a 3/4" (19 mm) solid brass connector for long life and rust-free use.

Jabsco "Heavy Duty Series" Washdown Hoses are constructed of a heavy UV-stabilized polyurethane material which is durable yet lightweight.  Each 3/8" (10 mm) ID black hose is fitted with a 3/4" (19 mm) stainless steel connector for long life and corrosion-free use.

Both the "Standard Series" and "Heavy Duty Series" hoses feature a 4" (100 mm) coil and deliver a powerful stream of water for all of your washdown needs. The hoses can stow neatly out of the way when not in use.

Model No.: 31910- series

31910-1015 "Standard Series" Hoses
  15' (4.5 m) Solid Blue HoseCoil
31910-1025 "Standard Series" Hoses
  25' (7.6 m) Solid Blue HoseCoil
31910-1035 "Standard Series" Hoses
  35' (10.7 m) Solid Blue HoseCoil
31910-1050 "Standard Series" Hoses
  50' (15.2 m) Solid Blue HoseCoil
31910-2015 "Standard Series" Hoses
  15' (4.5 m) Solid White HoseCoil
31910-2025 "Standard Series" Hoses
  25' (7.6 m) Solid White HoseCoil
31910-2035 "Standard Series" Hoses
  35' (10.7 m) Solid White HoseCoil
31910-2050 "Standard Series" Hoses
  50' (15.2 m) Solid White HoseCoil
Solutions

Solutions

Recommended Solutions

Documentation & Tools