Jabsco Products

Showing 49 – 72 of 248

22130 Self-Priming Macerator Pump

The Jabsco 22130 series AC macerator pump unit is the ideal solution for emptying marine holding tanks when not in a discharge restricted area. Self priming to...
Features:

Model No.: 22130

22860 Bronze Pump Head Kit

040 Size Bronze Flexible Impeller Pump Flow rate: Nominal 40 Litres/min (8.9 gallons/min) at 1500rpm Self-priming from dry up to 2.4m (7.8ft) Pressure up to...
Features:
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your...

22870 Bronze Pump Head Kit

080 Size Bronze Flexible Impeller Pump Flow rate: Nominal 80 Litres/min (17.8 gallons/min) at 1500rpm Self-priming from dry up to 2.4m (7.8ft)
Features:
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your...

22880 Bronze Pump Head Kit

200 Size Bronze Flexible Impeller Pump Flow rate: Nominal 200 Litres/min (4.4 gallons/min) at 1500 rpm Self-priming from dry up to 2.4m (7.8ft)
Features:
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your...

22890 Bronze Pump Head Kit

270 Size Bronze Flexible Impeller Pump Flow rate: Nominal 270 Litres/min (60 gallons/min) at 1500rpm Self-priming from dry up to 2.4m (7.8ft)
Features:
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your...

23610 Maxi Puppy Bronze DC Pump

A high-pressure and high-flow pump for bilge pumping, the Maxi Puppy 3000 is self-priming up to 8' (2.4m), and offers an output of 720 GPH (2725 LPH). It’s...
Features:

Model No.: 23610-3003
VOLTS (DC): 12

Model No.: 23610-3103
VOLTS (DC): 24

 

  • Small bilge debris present no problem to...

23620 Mini Puppy Bronze DC Pump

Flow rate: 6 Litres/min (1.3 gallons/min) Self-priming from dry up to 1.5m (5ft)
Features:
  • ISO 8846 MARINE (Ignition protection).
  • ISO 8849 MARINE (Bilge pump standard).
  • Small bilge debris present no problem to...

23670 Junior Puppy Brasss DC Pump

Flow rate: 15.5 Litres/min (3.4 gallons/min) Self-priming from dry up to 2.5m (8ft)
Features:
  • Small debris present no problem to these bronze bodied, flexible impeller pumps.
  • Simple design means fewer wearing...

23680 Water Puppy Bronze DC Pump

Commercial Duty Water Puppy Flow rate: 32 Litres/min (6.5 gallons/min) Self-priming from dry up to 1.2m (4ft)
Features:
  • Small bilge debris present no problem to these bronze bodied, flexible impeller pumps.
  • Simple design means fewer wearing...

23870 series 35l Diesel Refuelling Pump

12/24V Fuel Transfer Pump Flow rate: 35 Litres/min (9.5 USgallons/min) Self-priming from dry up to 2.4m (7.8ft)
Features:

Model No.: 23870 Series

  • High head capability - 6 metres (19 feet).
  • Self priming up to 2.8 metres (9 feet).
  • Vibration...

23920 Utility Puppy 2000 Bronze DC Pump

Flow rate: 32 Litres/min (7 gallons/min) Self-priming from dry up to 1.2m (4ft)
Features:
  • 20 minute dry running after initial prime
  • Bilge debris present no problem to these bronze bodied, flexible impeller...

23920 Utility Puppy 3000 Bronze DC Pump

Flow rate: 43 Litres/min (10 gallons/min) Self-priming from dry up to 2.4m (8ft)
Features:
  • 10 minute dry running after initial prime
  • Bilge debris present no problem to these bronze bodied, flexible impeller...

23930 Bulkhead/Milk Tanker Pump

Flow rate Nominal 185 GPM (700 LPM) at 1750 rpm Self-priming from dry up to 2.4m (7.8ft) Pressure up to 21.7 psi (1.5 bar)
Features:
  • Handles soft solids - max. .7 in (18mm) diameter
  • Certified to US 3A Standard 02-11
  • CleanIn-Place (CIP) or easy strip...

255SL Remote Control Searchlight

Ideal for larger boats...locate buoys, moorings, channel markers, etc. Ideal for larger motorhomes and bus conversions...pinpoint road signs, campsites, or use...
Features:
  • Twin High Output Sealed Beam Lamps.
  • Remote control and 25' cable included.
  • Sleek Design.
  • Rugged Construction.
  • Tough...

2620 Series 3/8" Bronze Pedestal Pump

020 Size Bronze FIP Pedestal Pump Flow rate: Nominal 20 Litres/min (4.4 gallons/min) at 1500rpm Self-priming from dry up to 1.5m (4.9ft)
Features:
  • Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
  • Easy to service and...

2760 Series 1/4" Bronze Pedestal Pump

010 Size Bronze FIP Pedestal Pump Flow rate: Nominal 20 Litres/min (4.4 gallons/min) at 1500rpm Self-priming from dry up to 1.5m (4.9ft)
Features:
  • Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
  • Easy to service and...

28140 Stainless Steel Flexible Impeller Pump

020 Size Stainless Steel Flexible Impeller Pump Flow rate: Nominal 20 Litres/min (4.4 gallons/min) at 1500rpm Self-priming from dry up to 1.5m (4.9ft) Pressure...
Features:
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your...

28200 Sanitary Flexible Impeller Stainless Steel Pedestal Pump

P40 Hygienic Stainless Steel Pedestal Pump Flow rate: Nominal 40 Litres/min (8.8 gallons/min) at 1500rpm Self-priming from dry up to 5m (16.4ft) Pressure up to...
Features:
  • Handles soft solids - max. 12mm diameter
  • Certified to US 3A Standard 02-11
  • Clean-In-Place (CIP) or easy strip...

28220 Sanitary Flexible Impeller Stainless Steel Pump Head Kit

28220 Sanitary Flexible Impeller Stainless Steel Pump Head Kit P40 Hygienic Stainless Steel Head Kit Pump Flow rate: Nominal 40 Litres/min (8.9 gallons/min) at...
Features:
  • Handles soft solids - max. 8mm diameter
  • Certified to US 3A Standard 02-11
  • Clean-In-Place (CIP) or easy strip clean
  • Handles...

28230 Stainless Steel Flexible Impeller Pedestal Pump

040 Size Stainless Steel Pedestal Pump Flow rate: Nominal 40 Litres/min (8.9 gallons/min) at 1500rpm Self-priming from dry up to 5m (16.4ft) Pressure up to 3.0 bar
Features:
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your...

28240 Stainless Steel Flexible Impeller Pump Head Kit

040 Size Stainless Steel Pump Head Kit Flow rate: Nominal 40 Litres/min (8.9 gallons/min) at 1500rpm Self-priming from dry up to 5m (16.4ft) Pressure up to 3.0 bar
Features:
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your...

28250 Epoxy Flexible Impeller Pedestal Pump

040 Size Epoxy Pump Head Kit Flow rate: Nominal 40 Litres/min (8.9 gallons/min) at 1500rpm Self-priming from dry up to 2.4m (7.8ft) Pressure up to 3.5 bar
Features:
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your...

28260 Epoxy Flexible Impeller Pump Head Kit

040 Size Epoxy Pump Head Kit Flow rate: Nominal 40 Litres/min (8.9 gallons/min) at 1500rpm Self-priming from dry up to 5m (16.4ft) Pressure up to 3 bar
Features:
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your...

28300 Sanitary Flexible Impeller Stainless Steel Pedestal Pump

P80 Hygienic Stainless Steel Pedestal Pump Flow rate: Nominal 80 Litres/min (17.8 gallons/min) at 1500rpm Self-priming from dry up to 5m (16.4ft) Pressure up...
Features:
  • Handles soft solids - max. 12mm diameter
  • Certified to US 3A Standard 02-11
  • Clean-In-Place (CIP) or easy strip...