Jabsco Products
18080-0000 Series Permanent Oil Drain Kit
Model No.: 18080-0000
Features:
Model No.: 18080-0000
18080-0000 Series Permanent Oil Drain Kit
Model No.: 18080-0000
Features:
Model No.: 18080-0000
18220 Ballast Puppy Bronze DC Pump
The Ballast Puppy is designed to pump water into Wakeboard Liquid Ballast Tanks and when reversed will also pump water out of them. It has a flow rate of 9...
Features:
- Adds approx 80lbs (36kgs) of ballast per minute
- Reversible to both fill and empty tanks
- Simple design means fewer wearing...
18330 2" Electro-Magnetic Clutch Pump
Flow rate: Nominal 83 USgallons/min (314 Litres/min) at 1750rpm Self-priming from dry up to 2.4m (7.8ft)
Features:
- Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
- Easy to service and...
18370 2" Bronze Pedestal Pump
Flow rate: Nominal 270 Litres/min (60 gallons/min) at 1500rpm Self-priming from dry up to 2.4m (7.8ft)
Features:
- Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
- Easy to service and...
18400 Flange Mount 3/4" Pump
Engine Cooling Pump Flow rate: Nominal 22 Litres/min (5.8 US gallons/min) at 1500rpm Self-priming from dry up to 2.4m (7.8ft)
Features:
- Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
- Easy to service and maintain.
18500-06xx series AI3
The AI3 unit or Active Intelligence unit controls and monitors thefill / drain time on boats equipped with ballast holding tanks. Theunit is designed to...
Features:
- Operates 3 pumps or channels at one time
- Automatic Shut-off
- Hose block protection
- Low voltage protection
- Over ballast...
18555-000A Portable RV Waste Pump
The Flojet 18555-000 DC portable waste pump is the ideal solution for emptying holding tanks on recreational vehicles and avoiding dump stations. The macerator...
Features:
Model No.: 18555-000A
- Connects directly to the RV waste outlet
- Eliminates 3" (75 mm) sewer hose
- Garden hose discharge...
18590 series Sealed Macerator
WASTE EVACUATION The Jabsco 18590 series DC macerator pump unit is the ideal solution for emptying marine holding tanks when not in a discharge restricted...
Features:
Model No.: 18590-Series
- Impeller: Jabsco Nitrile compound
- Macerator: Stainless Steel Cutter reduces particle size to 1/8"...
18610 Bronze Utility AC Motor Pump Unit
Easy to service and maintain. Will tolerate abrasive wear (this may affect performance - seek advice from your distributer). Handles hard and soft solids...
Features:
Flow rate: Nominal 6 US gallons/min (22.8 Litres/min)
Self-priming from dry up to 6ft (1.8m)
Pressure up to 1.1 bar
18620 Reversible Mini Puppy Bronze DC Pump
Small bilge debris present no problem to these brass bodied, flexible impellerpumps. Simple design means fewer wearing parts. Use for circulating and draining...
Features:
- Small bilge debris present no problem to these brass bodied, flexible impellerpumps.
- Simple design means fewer wearing...
18650 Junior Puppy (US) Bronze DC Pump
Flow rate: 11.4 Litres/min (3 USgallons/min) Self-priming from dry up to 1.2m (4ft)
Features:
- Small bilge debris present no problem to these bronze bodied, flexible impeller pumps.
- Simple design means fewer wearing...
18655 Bronze AC Motor Pump Unit
Flow rate: Nominal 2.8 US gallons/min (10.6 Litres/min) Self-priming from dry up to 6ft (1.8m) Pressure up to 0.3 bar
Features:
- Easy to service and maintain.
- Will tolerate abrasive wear (this may affect performance - seek advice from your...
18660 Water Puppy (US) Bronze DC Pump
Flow rate: 23.8 Litres/min (6.3 USgallons/min) Self-priming from dry up to 1.2m (4ft)
Features:
- Small bilge debris present no problem to these bronze bodied, flexible impeller pumps.
- Simple design means fewer wearing...
18670 Commercial Duty Water Puppy (US) Bronze DC Pump
Flow rate: 8 USgallons/min (30.4 Litres/min) Self-priming from dry up to 1.2m (4ft)
Features:
- Small bilge debris present no problem to these bronze bodied, flexible impeller pumps.
- Simple design means fewer wearing...
18680 series Light Duty Vane Pump
Diesel Transfer Pump Flow rate: 6 USgallons/min (23 Litres/min) Self-priming from dry up to 1m (3ft)
Features:
Model No.: 18680 Series
- The pump head may be mounted at 90° increments on the motor to allow mounting asneeded.
- Meets...
18685-0000 115v AC Vane Pump
Flow rate: 7.9 USgallons/min (29.9 Litres/min) Self-priming from dry up to 1.5m (4.9ft)
Features:
Model No.: 18685-0000
18830 Flange mount 1" Pump
Bronze flexible impeller engine cooling pump Flow rate: Nominal 40 Litres/min (8.9 gallons/min) at 1500rpm Self-priming from dry up to 2.4m (7.8ft)
Features:
- Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
- Easy to service and...
18840 Bracket Mount 1" Pump
Bronze flexible impeller engine cooling pump Flow rate: Nominal 40 Litres/min (8.9 gallons/min) at 1500rpm Self-priming from dry up to 2.4m (7.8ft)
Features:
- Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
- Easy to service and...
18930-0010 Bracket Mount 1 1/4" Pump
Engine Cooling Self-Priming Pump Flow rate: Nominal 56 Litres/min (15 gallons/min) at 1500rpm Self-priming from dry up to 2.4m (7.8ft)
Features:
- Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
- Easy to service and...
18940-0010 Bracket Mount 1 1/4" Pump
Engine Cooling Self-Priming Pump Flow rate: Nominal 56 Litres/min (15 gallons/min) at 1500rpm Self-priming from dry up to 2.4m (7.8ft)
Features:
- Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
- Easy to service and...
21140 Flange Mount 1" Pump
Engine Cooling Pump Flow rate: Nominal 80 Litres/min (17.8 gallons/min) at 1500rpm Self-priming from dry up to 2.4m (7.8ft)
Features:
- Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
- Easy to service and maintain.
22 Litre Accumulator Tank
Model No.: 23250-0000
Features:
- Improves all multiple outlet pressure controlled water systems.
- Approximately 11 litre store of pressurised water....
22060 Bulkhead/Milk Tanker Pump
Jabsco 22060 Bulkhead/Milk Tanker Pump Flow rate Nominal 128 GPM (484 LPM) at 1450 rpm Self-priming from dry up to 2.4 m (7.8ft) Pressure up to 36.3 psi (2.5 bar)
Features:
- Handles soft solids - max. .7 in (18mm) diameter
- Certified to US 3A Standard 02-11
- Clean-In-Place (CIP) or easy strip...