Jabsco Products

Showing 1 – 24 of 265

"Standard Series" Hoses

Jabsco "Standard Series" Washdown Hoses are constructed of medium duty Polyurethane which is durable yet lightweight. Each 3/8" (10 mm) ID solid UV-stabilized...
Features:

Lightweight – easy to use; Medium strength wall construction provides good retractability and good durability;...

10970 Flange Mount 3/4" Pump

Engine Cooling Pump Flow rate: Nominal 40 Litres/min (8.9 gallons/min) at 1500rpm Self-priming from dry up to 2.4m (7.8ft)
Features:

Model No.: 10970

  • Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
  • Easy to...

11810 1/2" DC Bronze Pump

Flow rate: 42 Litres/min (11 USgallons/min) Self-priming from dry up to 3m (10ft)
Features:
  • Small bilge debris present no problem to these bronze bodied, flexible impeller pumps.
  • Simple design means fewer wearing...

11810 Bronze AC Motor Pump Unit

Easy to service and maintain. Will tolerate abrasive wear (this may affect performance - seek advice from your distributer). Handles hard and soft solids...
Features:

Flow rate: up to 9.6 USgpm, maximum head 40ft (17.3psi)
Self-priming from dry up to 2.4m (7.8ft)

 

11860 1" Electro-Magnetic Clutch Pump

Flow rate: Nominal 23 USgallons/min (88 Litres/min) at 1750rpm Self-priming from dry up to 2.4m (7.8ft)
Features:
  • Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
  • Easy to service and...

11870 1 1/4" Electro-Magnetic Clutch Pump

Flow rate: Nominal 62 USgallons/min (234 Litres/min) at 1750rpm Self-priming from dry up to 2.4m (7.8ft)
Features:
  • Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
  • Easy to service and...

12210 Bronze AC Motor Pump Unit

Flow rate: 3.4 US gpm, maximum head 40ft (17.3psi) Self-priming from dry up to 1.5m (4.9ft)
Features:
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your...

12290 Phenolic Plastic Flexible Impeller AC Motor Pump Unit

Flow rate: up to 5.9 USgpm, maximum head 30ft (13psi) Self-priming from dry up to 1.5m (4.9ft) Use where corrosion resistant phenolic or glass-filled expoxy...
Features:
  • Easy to service and maintain.
  • Handles hard and soft solids without clogging.
  • Non pulsating flow

12310 Phenolic Plastic Flexible Impeller AC Motor Pump Unit

Flow rate: 4 USGPM, maximum head 40ft (17.3psi) Self-priming from dry up to 2.4m (7.8ft) Used where corrosion resistant plastic material, self-priming, flow,...
Features:
  • Easy to service and maintain.
  • Handles hard and soft solids without clogging.
  • Non pulsating flow.

12560-0001 Phenolic Plastic Flexible Impeller 12v Pump

Flow rate: 5 USgpm, maximum head 20ft (8.7psi) Self-priming from dry up to 2.4m (7.8ft)
Features:
  • Easy to service and maintain.
  • Handles hard and soft solids without clogging.
  • Non pulsating flow.

135SL Remote Control Searchlight

Developed with the smaller boat in mind, the 5" by 3" halogen-sealed beam delivers 100,000 candlepower, providing 1 lux at 885' (262m). The 135 SL rotates 320...
Features:
  • Constructed of noncorrosive materials
  • Sealed beam halogen lamp
  • Remote control and 15' cable included
  • Long life gear...

146SL Remote Control Searchlight

The 175,000 candlepower, 6" by 4" halogen-sealed beam brings long-range capability to mid-sized boats, producing 1 lux at 1275' (386m). Offering 360 degrees...
Features:
  • High Output Halogen Sealed Beam Lamp.
  • Weather Resistant Remote control and 15' cable included.
  • Sleek Design.
  • Rugged...

14780 Quartz Floodlight

Model No.: 14780-0001
Features:
  • Rugged housing of heavy duty die-cast aluminum.
  • Reflector has superior anodic finish with diffused finish to provide...

15170 Bulkhead/Milk Tanker Pump

Flow rate: Up to 90 USgallons/min (397 Litres/min) Self-priming from dry up to 2.4m (7.8ft) Pressure up to 1.5 bar
Features:
  • Handles soft solids - max. 18mm diameter
  • Certified to US 3A Standard 02-11
  • Clean-In-Place (CIP) or easy strip...

155SL Remote Control Searchlight

The watertight, halogen-sealed beam will pick out hazards at nearly 900' (275m) by producing 1 lux at 885' (268m) with 100,000 candlepower. Offering style,...
Features:
  • Constructed of noncorrosive materials.
  • Sealed beam halogen lamp.
  • Long life gear drive.
  • Low amp draw.
  • Patented clutch...

1673 1/2" Bronze Pedestal Pump

040 Size Bronze FIP Pedestal Pump Flow rate: Nominal 40 Litres/min (8.9 gallons/min) at 1500rpm Self-priming from dry up to 2.4m (7.8ft)
Features:
  • Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
  • Easy to service and...

17120 Flange Mount 3/8" Pump

Bronze flexible impeller engine cooling pump Flow rate: Nominal 10 Litres/min (3.5 gallons/min) at 1500rpm Self-priming from dry up to 1.5m (4.9ft)
Features:
  • Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
  • Easy to service and...

17360 Flange Mount 2 1/2" Pump

Bronze flexible impeller engine cooling pump Flow rate: Nominal 270 Litres/min (60 gallons/min) at 1500rpm Self-priming from dry up to 2.4m (7.8ft)
Features:
  • Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
  • Easy to service and maintain.

17430 Epoxy Flexible Impeller AC Motor Pump Unit

Flow rate: 11 USgpm, maximum head 50ft (21.6psi) Self-priming from dry up to 2.4m (7.8ft) Use where corrosion resistant phenolic or glass-filled expoxy...
Features:
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your...

17800 series Porta Quick Oil Changer

Model No.: 17800 Series
Features:
  • The Porta-Quick Portable Oil Changer makes quick, clean and easy oil changes on-board any boat. It uses the vessel's...

17820 Oil Changer System

The Jabsco Oil Change System is designed to be installed in a vessel’s engine room with its manifold and valves permanently plumbed to the vessel’s engine oil...
Features:

Model No.: 17820 Series

17830 Series Reversible Bronze DC Pump

Flow rate: 6.3 gallons/min (24 Litres/min) Self-priming from dry up to 1.2m (4ft)
Features:

Model No.: 17830 Series

  • Small bilge debris present no problem to these bronze bodied, flexible impeller pumps.
  • Simple...

17850 series DIY Oil Change System

Jabsco Economy Engine Oil Changer – 12V The Do-it-Yourself Oil Changer will extract up to 50 weight of oil at a temperature of 160°F (71°C) through the...
Features:

Model No.: 17850 Series

17860 series Flat Tank Economy Engine Oil Changer System

The Jabsco Flat Tank Oil Changer System simplifies the engine oil changing process, ideal for changing oil in Boats, RV’s, and Lawn and Garden Equipment....
Features:

Model No.: 17860 Series

  • Stores easily
  • Compact and robust tank design
  • Easy pour spout with screw cap
  • Easy carry handle
  • 3.5...