17830 Series Reversible Bronze DC Pump

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features

Model No.: 17830 Series

  • Small bilge debris present no problem to these bronze bodied, flexible impeller pumps.
  • Simple design means fewer wearing parts.
  • ISO 8846 MARINE (Ignition protection).
  • ISO 8849 MARINE (Bilge pump standard).

Flow rate: 6.3 gallons/min (24 Litres/min)
Self-priming from dry up to 1.2m (4ft)

Specifications

Specifications

Pumps
17830-0012
17830-0024
Body Materials
Bronze
Bronze
Impeller
Nitrile
Nitrile
Seal
Nitrile Lip Type
Nitrile Lip Type
Valves
3/8" NPT Full Flow Ball Type
3/8" NPT Full Flow Ball Type
Port Type
3/8" NPT
3/8" NPT
Voltage
12 or 24 (Vdc)
12 or 24 (Vdc)
Motor Type
Reversible Permanent Magnet with Integral Reversing Switch
Reversible Permanent Magnet with Integral Reversing Switch
Dimensions
11.3 x 20.0 x 9.5 (cms) 4-7/16 x 3-3/4 x 7-7/8 (inches)
11.3 x 20.0 x 9.5 (cms) 4-7/16 x 3-3/4 x 7-7/8 (inches)
Weight
4.1 (kg) 9 (lb)
4.1 (kg) 9 (lb)
17830 Series
17830-0012
17830-0024
Voltage
12 (Vdc)
24 (Vdc)
Amp Draw
10 (amp)
5 (amp)
Fuse Size
15 (amp)
8 (amp)
Documentation & Tools

Documents

17830 Series Oil Change Pump