17430 Epoxy Flexible Impeller AC Motor Pump Unit

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Easy to service and maintain.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Non pulsating flow

Flow rate: 11 USgpm, maximum head 50ft (21.6psi)
Self-priming from dry up to 2.4m (7.8ft)

Use where corrosion resistant phenolic or glass-filled expoxy materisl, self-priming and debris tolerance is desired. Nitrile impeller is ideal for oil based products. Use Neoprene for water and general purpose pumping.

Specifications

Specifications

Pumps
17430-0001
17430-0003
17430-0004
Body Materials
Epoxy Plastic
Epoxy Plastic
Epoxy Plastic
Impeller
Neoprene, Nitrile or Viton
Neoprene, Nitrile or Viton
Neoprene, Nitrile or Viton
Seal
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Shaft Material
Corrosion Resistant Steel with EpoxyDrive Sleeve in Contact with Fluid
Corrosion Resistant Steel with EpoxyDrive Sleeve in Contact with Fluid
Corrosion Resistant Steel with EpoxyDrive Sleeve in Contact with Fluid
Port Type
1/2" NPT Internal
1/2" NPT Internal
1/2" NPT Internal
Voltage
115 (VAC)
115 (VAC)
115 (VAC)
Frequency
60 (Hz)
60 (Hz)
60 (Hz)
Motor
1/2hp 1725rpm
1/2hp 1725rpm
1/2hp 1725rpm
Weight
15.3 (kg) 33.5 (lb)
15.3 (kg) 33.5 (lb)
15.3 (kg) 33.5 (lb)
Epoxy Flexible Impeller AC Motor Pump Unit
17430-0001
17430-0003
17430-0004
Impeller
Neoprene
Nitrile
Viton
Seal Elastomer
Nitrile
Nitrile
Viton
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documents