Overview

Overview
Product Features
- Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
- Easy to service and maintain.
Bronze flexible impeller engine cooling pump
Flow rate: Nominal 270 Litres/min (60 gallons/min) at 1500rpm
Self-priming from dry up to 2.4m (7.8ft)
Specifications
Specifications
Pumps
17360-1001
Body Materials
Bronze head, Cast Iron bearing housing
Impeller
Neoprene
Wearplate
Replaceable
Shaft Material
Stainless steel
Seal
Carbon/ceramic mechanical type
Bearings
Twin single row, ball type
Port Type
2 1/2" Flange
Weight
12.7 (kg) 28 (lb)
Solutions
Documentation & Tools
Documents
17360-1001 Engine Cooling Pump | PDF | 151.07 KB |