Overview

Overview
Product Features
- Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
- Easy to service and maintain.
- Flange mount
Bronze flexible impeller engine cooling pump
Flow rate: Nominal 10 Litres/min (3.5 gallons/min) at 1500rpm
Self-priming from dry up to 1.5m (4.9ft)
Specifications
Specifications
Pumps
17120-0001
Body Materials
Bronze
Impeller
Neoprene
Wearplate
Not Fitted
Shaft Material
Stainless steel
Seal
Lip type
Bearings
Not Fitted
Port Type
3/8" NPT
Weight
1.4 (kg) 3 (lb)
Solutions
Documentation & Tools
Documents
17120 Series Engine Cooling Pump | PDF | 269.11 KB |