Overview

Overview
Product Features
- Constructed of noncorrosive materials.
- Sealed beam halogen lamp.
- Long life gear drive.
- Low amp draw.
- Patented clutch mechanism prevents motor damage when running against limit stops.
- Remote Control and 15' cable included.
The watertight, halogen-sealed beam will pick out hazards at nearly 900' (275m) by producing 1 lux at 885' (268m) with 100,000 candlepower. Offering style, performance and value, the 155 SL has sweeping curves and fingertip controls.
Model No.: 61050 Series
61050-0012 | 155SL Remote Control Searchlight | ||||
Includes standard control panel
|
|||||
61050-1224 | 155SL Remote Control Searchlight | ||||
Includes Electronic control unit
|
Solutions
Documentation & Tools
Documents
61050 Series 155sl Technical Datasheet.pdf | PDF | 166.95 KB |
61050 Series 155sl Promotional Sheet.pdf | PDF | 239.81 KB |
61050 Series 155 SL Searchlight | PDF | 621.27 KB |