15170 Bulkhead/Milk Tanker Pump

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Handles soft solids - max. 18mm diameter
  • Certified to US 3A Standard 02-11
  • Clean-In-Place (CIP) or easy strip clean
  • Minimal shear to thixotropic fluids
  • Easy to service and maintain

Flow rate: Up to 90 USgallons/min (397 Litres/min)
Self-priming from dry up to 2.4m (7.8ft)
Pressure up to 1.5 bar

Specifications

Specifications

Pumps
15170-0005
15170-0015
Body Materials
316 Stainless steel
316 Stainless steel
Bearing Housing
316 Stainless steel
316 Stainless steel
Impeller
3A Food Grade Neoprene
3A Food Grade Neoprene
Seal
Carbon/Ceramic mechanical type
Carbon/Ceramic mechanical type
Seal Elastomer
Food grade Nitrile
Food grade Nitrile
Bearings
Twin single row, ball type
Twin single row, ball type
Shaft Material
316 Stainless steel
316 Stainless steel
Port Type
2" ACME Threads or 2" Tri-Clamp
2" ACME Threads or 2" Tri-Clamp
Weight
15.4 (kg) 34 (lb)
15.4 (kg) 34 (lb)
Bulkhead/Milk Tanker Pump
15170-0005
15170-0015
Impeller
3A Food Grade Neoprene
3A Food Grade Neoprene
Style
2" (50.8mm) ACME Threads
2" (50.8m) Tri-Clamp
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documents