12560-0001 Phenolic Plastic Flexible Impeller 12v Pump

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Easy to service and maintain.
  • Handles hard and soft solids without clogging.
  • Non pulsating flow.

Flow rate: 5 USgpm, maximum head 20ft (8.7psi)
Self-priming from dry up to 2.4m (7.8ft)

Specifications

Specifications

Pumps
12560-0001
Body Materials
Phenolic Plastic
Impeller
Neoprene
Seal
Lip type
Shaft Material
Stainless steel
Port Type
5/8" ID hose barb
Voltage
12 (Vdc)
Amp Draw
1.2 (amp)
Fuse Size
10 (amp)
Weight
2 (kg) 4.5 (lb)
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documents