12310 Phenolic Plastic Flexible Impeller AC Motor Pump Unit

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Easy to service and maintain.
  • Handles hard and soft solids without clogging.
  • Non pulsating flow.

Flow rate: 4 USGPM, maximum head 40ft (17.3psi)
Self-priming from dry up to 2.4m (7.8ft)

Used where corrosion resistant plastic material, self-priming, flow, and debris tolerance is desired.

Specifications

Specifications

Pumps
12310-0001
12310-0003
Body Materials
Phenolic Plastic
Phenolic Plastic
Impeller
Neoprene or Nitrile
Neoprene or Nitrile
Seal
Lip type
Lip type
Bearings
Uses motor bearings
Uses motor bearings
Shaft Material
Stainless steel
Stainless steel
Port Type
3/8" IPT and adaptors for 3/4" GHT
3/8" IPT and adaptors for 3/4" GHT
Voltage
115 (VAC)
115 (VAC)
Frequency
60 (Hz)
60 (Hz)
Duty Cycle
Intermittent Duty
Intermittent Duty
Weight
2.6 (kg) 5.75 (lb)
2.6 (kg) 5.75 (lb)
Phenolic Plastic Flexible Impeller AC Motor Pump Unit
12310-0001
12310-0003
Impeller
Neoprene
Nitrile
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documents