12290 Phenolic Plastic Flexible Impeller AC Motor Pump Unit

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Easy to service and maintain.
  • Handles hard and soft solids without clogging.
  • Non pulsating flow

Flow rate: up to 5.9 USgpm, maximum head 30ft (13psi)
Self-priming from dry up to 1.5m (4.9ft)

Use where corrosion resistant phenolic or glass-filled expoxy material, self-priming and debris tolerance is desired. Nitrile impeller is ideal for oil based products.

Specifications

Specifications

 
 
Pumps
12290-0001
12290-0003
12290-0004
12290-0271
12290-0273
12290-0274
Body Materials
Phenolic Plastic
Phenolic Plastic
Phenolic Plastic
Phenolic Plastic
Phenolic Plastic
Phenolic Plastic
Impeller
Neoprene, Nitrile or Viton
Neoprene, Nitrile or Viton
Neoprene, Nitrile or Viton
Neoprene, Nitrile or Viton
Neoprene, Nitrile or Viton
Neoprene, Nitrile or Viton
Seal
Lip Type
Lip Type
Lip Type
Lip Type
Lip Type
Lip Type
Seal Elastomer
Nitrile or Viton
Nitrile or Viton
Nitrile or Viton
Nitrile or Viton
Nitrile or Viton
Nitrile or Viton
Bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Uses motor bearings
Shaft Material
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Port Type
5/8" OD for Hose barbs
5/8" OD for Hose barbs
5/8" OD for Hose barbs
5/8" OD for Hose barbs
5/8" OD for Hose barbs
5/8" OD for Hose barbs
Voltage
115 (VAC)
115 (VAC)
115 (VAC)
115 (VAC)
115 (VAC)
115 (VAC)
Frequency
60 (Hz)
60 (Hz)
60 (Hz)
60 (Hz)
60 (Hz)
60 (Hz)
Motor
1/6hp 1750rpm
1/6hp 1750rpm
1/6hp 1750rpm
1/6hp 1750rpm
1/6hp 1750rpm
1/6hp 1750rpm
Weight
5.4 (kg) 12 (lb)
5.4 (kg) 12 (lb)
5.4 (kg) 12 (lb)
5.4 (kg) 12 (lb)
5.4 (kg) 12 (lb)
5.4 (kg) 12 (lb)
 
 
Phenolic Plastic Flexible Impeller AC Motor Pump Unit
12290-0001
12290-0003
12290-0004
12290-0271
12290-0273
12290-0274
Impeller
Neoprene
Nitrile
Viton
Neoprene
Nitrile
Viton
Voltage
115 (VAC)
115 (VAC)
115 (VAC)
115 (VAC)
115 (VAC)
115 (VAC)
Motor Type
Open Drip Proof
Open Drip Proof
Open Drip Proof
TEFC
TEFC
TEFC
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documents