Overview

Overview
Product Features
- Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
- Easy to service and maintain.
- Inexpensive to buy and operate.
- Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
- Handles hard and soft solids without clogging.
- Can pump in either direction.
- Will not airlock.
Flow rate: Nominal 62 USgallons/min (234 Litres/min) at 1750rpm
Self-priming from dry up to 2.4m (7.8ft)
Specifications
Specifications
Pumps
11870-0007
Body Materials
Bronze
Impeller
Neoprene or Nitrile
Wearplate
Replaceable
Shaft Material
Stainless steel
Seal
Carbon/ceramic mechanical type
Bearings
Twin row, ball type
Port Type
1 1/4" NPT
Clutch Type
Electro-magnetic 12, 24 or 32Vdc
Pulley
178mm (7") 'A' or 'B' section
Weight
8.9 (kg) 19.5 (lb)
1 1/4" Electro-Magnetic Clutch Pump
11870-0007
Impeller
Nitrile
Coil
32v dc
Pulley
2A Section
Amp Draw
1.5 (amp)
Solutions
Solutions
Recommended Solutions

Agriculture & Irrigation
Small Farm Water Solutions & Pumps

Recreational Boats & Vehicles
Recreational Boats
Documentation & Tools
Documents
11860-70 Technical Data Sheet.pdf | PDF | 246.71 KB |