< View all Flexible Impeller Pumps

11860 1" Electro-Magnetic Clutch Pump

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
  • Easy to service and maintain.
  • Inexpensive to buy and operate.
  • Will tolerate abrasive wear (this may affect performance - seek advice from your distributer).
  • Handles hard and soft solids without clogging.
  • Can pump in either direction.
  • Will not airlock.

Flow rate: Nominal 23 USgallons/min (88 Litres/min) at 1750rpm
Self-priming from dry up to 2.4m (7.8ft)

Specifications

Specifications

 
 
Pumps
11860-0005
11860-0006
11860-0045
11860-0046
11860-0051
Body Materials
Bronze
Bronze
Bronze
Bronze
Bronze
Impeller
Neoprene or Nitrile
Neoprene or Nitrile
Neoprene or Nitrile
Neoprene or Nitrile
Neoprene or Nitrile
Wearplate
Replaceable
Replaceable
Replaceable
Replaceable
Replaceable
Shaft Material
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Seal
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Bearings
Twin row, ball type
Twin row, ball type
Twin row, ball type
Twin row, ball type
Twin row, ball type
Port Type
1" NPT
1" NPT
1" NPT
1" NPT
1" NPT
Clutch Type
Electro-magnetic 12 or 24Vdc
Electro-magnetic 12 or 24Vdc
Electro-magnetic 12 or 24Vdc
Electro-magnetic 12 or 24Vdc
Electro-magnetic 12 or 24Vdc
Pulley
178mm (7") 'A' or 'B' section
178mm (7") 'A' or 'B' section
178mm (7") 'A' or 'B' section
178mm (7") 'A' or 'B' section
178mm (7") 'A' or 'B' section
Weight
6.8 (kg) 15 (lb)
6.8 (kg) 15 (lb)
6.8 (kg) 15 (lb)
6.8 (kg) 15 (lb)
6.8 (kg) 15 (lb)
 
 
1" Electro-Magnetic Clutch Pump
11860-0005
11860-0006
11860-0045
11860-0046
11860-0051
Impeller
Nitrile
Nitrile
Nitrile
Nitrile
Neoprene
Coil
12v dc
24v dc
12v dc
24v dc
24v dc
Pulley
2A Section
2A Section
1B Section
1B Section
2A Section
Amp Draw
4 (amp)
2 (amp)
4 (amp)
2 (amp)
2 (amp)
Documentation & Tools

Documents