11810 1/2" DC Bronze Pump

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Small bilge debris present no problem to these bronze bodied, flexible impeller pumps.
  • Simple design means fewer wearing parts.
  • Meets USCG Electrical Standards (Title 33, Chapter 1, Part 183
  • Subpart 1) for ignition protection

Flow rate: 42 Litres/min (11 USgallons/min)
Self-priming from dry up to 3m (10ft)

Specifications

Specifications

 
 
Pumps
11810-0121
11810-0123
11810-0241
11810-0243
Body Materials
Bronze
Bronze
Bronze
Bronze
Impeller
Neoprene or Nitrile
Neoprene or Nitrile
Neoprene or Nitrile
Neoprene or Nitrile
Seal
Lip type
Lip type
Lip type
Lip type
Voltage
12 or 24 (Vdc)
12 or 24 (Vdc)
12 or 24 (Vdc)
12 or 24 (Vdc)
Motor
1/3 HP 1800 RPM, Continuous Duty
1/3 HP 1800 RPM, Continuous Duty
1/3 HP 1800 RPM, Continuous Duty
1/3 HP 1800 RPM, Continuous Duty
Port Type
1/2" Internal Pipe Thread and 3/4" Garden Hose External Thread
1/2" Internal Pipe Thread and 3/4" Garden Hose External Thread
1/2" Internal Pipe Thread and 3/4" Garden Hose External Thread
1/2" Internal Pipe Thread and 3/4" Garden Hose External Thread
Weight
10 (kg) 22 (lb)
10 (kg) 22 (lb)
10 (kg) 22 (lb)
10 (kg) 22 (lb)
 
 
1/2" DC Bronze Pump
11810-0121
11810-0123
11810-0241
11810-0243
Impeller
Neoprene
Nitrile
Neoprene
Nitrile
Voltage
12 (Vdc)
12 (Vdc)
24 (Vdc)
24 (Vdc)
Amp Draw
28 (amp)
28 (amp)
14 (amp)
14 (amp)
Fuse Size
30 (amp)
30 (amp)
15 (amp)
15 (amp)
Documentation & Tools

Documents

11810 Technical Data Sheet.pdf