10970 Flange Mount 3/4" Pump

Overview Specifications Solutions
Overview

Overview

Product Features

Model No.: 10970

  • Constructed from marine quality bronze and stainless steel for ruggedness and reliability.
  • Easy to service and maintain.

Engine Cooling Pump

Flow rate: Nominal 40 Litres/min (8.9 gallons/min) at 1500rpm
Self-priming from dry up to 2.4m (7.8ft)

Specifications

Specifications

Specifications
10970
10970-21
Body Materials
Bronze head, Cast Iron bearing housing
Bronze head, Cast Iron bearing housing
Impeller
Neoprene
Neoprene
Wearplate
Replaceable
Replaceable
Shaft Material
316 Stainless Steel
316 Stainless Steel
Seal
Carbon/ceramic mechanical type
Carbon/ceramic mechanical type
Bearings
Twin single row, ball type
Twin single row, ball type
Port Type
3/4" thread or flange
3/4" thread or flange
Weight
3.2 (kg) 7 (lb)
3.2 (kg) 7 (lb)
Models
10970
10970-21
Port Type
3/4" NPT
3/4" Flange
Solutions