Wededco Accessories Wedeco Control Box

Overview Specifications Solutions ;
Overview

Overview

Product Features

N/A

Has an integrated power supply and safety relay. The controller indicates status through the relay LED.

Specifications

Specifications

Specifications
Control Box
Electrical standards
BS EN 61439-1 (2011), BS EN 61439-2 (2011), IP67 rated
Communication
Two volt-free digital low nonlatching outputs that switches to high in alarm state, when system is triggered, and changes from open circuit to short circuit.
Common outputs
Two independent digital alarm outputs rated at 12 to 250 volt AC or DC
Dimensions and weight
180 x 130 x 150 mm, 0.7 kg
Solutions

Solutions

Recommended Solutions

+

There was a problem...

Install for this language not supported at the moment. Please try again later.