Overview
The M-Bus system components allow remote reading of M-Bus Meters via wire, Ethernet or GPRS.
Product Features
- Modular system
- M-Bus Master CMeX 11
- M-Bus Extenders/Masters
- 32,64,128 and 256 slaves
- RS-232 option
- M-Bus GPRS Master CMe2100
- DIN-mounted
- GSM/GPRS M-Bus master
- Designed for ABB electricity meters
- 8 M-Bus slaves
- E-Mail, FTP, HTTP and SMS
- Transparent M-Bus over GPRS and GSM
- M-Bus Ethernet Master CMe3000
- DIN-mounted
- Ethernet TCP/IP RJ45 M-Bus master
- 8 M-Bus slaves
- Transparent M-Bus
- M-Bus Micro-Master
- Small M-Bus Master with serial or USB interface to configure or to readout a small installation with a laptop computer
For more information about this product, please download the data sheet.
Benefits to you
M-Bus Master CMeX 11
- Connects via IR with CMe products