Overview
The FM-2D/K is a µP-controlled frequency converter with two pulse inputs. You can use it to convert to a flow rate proportional current output by linking the signals of two input pulses with flow direction signals.
Applications include:
- Pulse frequency to current converter
- Current output +- 0/4…20 mA
- LCD for flow rate & volume
- Two pulse input signals including direction
- Pulse output
- Forward and reverse totalization
- Monitoring of limit values
- Serial output
- Dosing
- Automation
- Single or compound meters
Product Features
- Two freely programmable pulse outputs with flow direction processing
- Output for current type with direction identification (-20 mA…+20 mA)
- Separate relay outputs for forward and reverse volumes
2 Opto-coupler outputs used for pulses and direction signals, or limit value 1 and limit value 2
- Adjustable pulse divisor for pulse output
- Galvanic isolation from supply, entry and output
- Test mode as installation help
- Housing equipped for wall or top hat railing
Benefits to you
- Connects different pulse types
- Scales and separates current output for forward and reverse flow
- Relays volume, momentary flow rate and programming data via integrated LCD display
- Provides instant values via M-Bus/Minibus-Data connection
- Retains programmed data after power failure
- Is programmable on-site by 5 buttons