Overview
The FM-1D/K is a µP-controlled, frequency-to-current converter and flow rate indicator. It converts input pulses to an analog current signal proportional to the instantaneous flow rate. Equipped with a numerical display on the front, it converts registered pulses into:
- Consumption reading (pulse totalizer)
- Flow rate indication
- Output pulses with different pulse value and
- Normalized output current
You can also use the FM-1D/K for on-site display of flow rate and current counter reading, as well as remote transfer for apportioning, process automation, display of flow rate and current counter reading.
Benefits to you
- Accommodates a wide range of pulse inputs
- Identifies reverse flow
- Indicates local instantaneous flow rate, consumption reading and configuration data
- Retains data by non-volatile memory, in case of power failure
Product Features
- User-friendly setup
- Wall-mounted or clipped onto a top hat rail acc. to EN 50022
- Pulse output through relay
- Current output 0 or 4 … 20 mA
- Test mode
- Setup of input and output pulse values
Specifications
- Pulse Input
- different type like Opto OD
- scalable
- detects direction information*
- Current Output
- Pulse Output
- Display
- 4-digit, 7-segment LED, 10 mm digit height instantaneous flow rate
- consumption reading
- Programming data
- input type
- flow rate range
- input pulse values
- output pulse values
- standardised output current range
- damping factor
*depending on pulse unit
For more information about this product, please download the data sheet.