It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Submersible Grinder Pump DOMO GRI

Overview Specifications Technical Drawings Solutions Documentation & Tools
Overview

Overview

Product Features

Specifications

  • Delivery: up to 6.60 m³/h
  • Head: up to 25 m
  • Power supply: both single and three-phase 50 and 60 Hz
  • Power: from 1.10 kW up to 1.10 kW
  • Temperature of pumped liquid: to 35 °C
  • Maximum immersion depth: 5 m

The new DOMO GRI has been design to deliver domestic sewage, liquids containing solids or fibres, and  wastewater from residential buildings to the sewer mains or a pressurized sewer network.

The grinder cuts solids in sewage into smaller bits that can easily pass through the impeller and discharge pipes. Risks of clogging or blockage are very low, and the grinder system is easily adjustable.

Specifications

Specifications

General Specification
DOMO GRI Submersible Grinder Pump
Delivery
up to 10,8 m³/h
Head
up to 28 m
Power supply
both single and three-phase 50 and 60 Hz
Power
1.5 kW
Temperature of pumped liquid
to 35 °C
Maximum immersion depth
5 m
Technology

Technical Drawings

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Technical Brochure

DOC DIWA DOMO DOMO GRI DN DL 60 Hz (en)
DOC DIWA DOMO DOMO GRI DN DL 50 Hz (en)