It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

D5 High efficiency circulator with DC motor

Overview Specifications Solutions
Overview

Overview

Product Features
  • Maintenance free
  • Long service life
  • Quiet operation
  • Delivery: up to 0.45 m³/h
  • Head: up to 5 m

The D5 pumps can be used wherever a highly efficient circulation pump is needed without a direct connection to AC power. They are characterised by their small size, high efficiency and very low power consumption. The shaftless spherical motor technology enables a long, maintenance free and quiet service life. Areas of application are circulating systems in industrial or medical applications, computer and laser cooling, hot water heating in a mobile home or boat with battery-powered pump, ponds and aquariums, domestic hot water systems and car heaters.

Specifications

Specifications

Specifications
D5
Delivery
up to 0.45 m³/h
Head
up to 5 m
Power
up to 0.03 kW
Maximum Operating Pressure
10 bar
Temperature of Pumped Liquid
to 95 °C
Solutions

Solutions

Recommended Solutions

Recreational Boats
Recreational Boats & Vehicles Recreational Boats
HVAC Cooling
Building Systems HVAC Cooling
HVAC Cooling
Building Systems HVAC Cooling