It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Flygt Channel Impeller Pumps C 3602

Overview Specifications Performance Curves Solutions Documentation & Tools
Overview

Overview

Product Features
  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

WASTEWATER CHANNEL IMPELLER PUMP

The classic C-pumps with shrouded impellers have proven themselves over the years and are designed to handle different types of media.

The C 3602 four-channel impeller is available in cast iron or duplex stainless steel with excellent flow passing properties that reduce clogging in the impeller channel. A narrow gap between the interchangeable wear rings ensures high efficiency. 

ROBUST AND RELIABLE DESIGN

  • The short shaft overhang reduces shaft deflection and increases seal and bearing life
  • Motor designed for submersible use. Heat is concentrated to the stator core for improved cooling properties.
  • Martensitic stainless steel shaft for maximum strength and corrosive resistance
  • Optional duplex stainless steel shaft for superior corrosive resistance
  • Double mechanical seal system. Two sets of mechanical shaft seals work independently to provide double security. They are available in Tungsten carbide (WCCR) or Silicone carbide (SiC) depending on pumped media.
  • Motor cable SUBCAB® specially developed for submersible use

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Portable (S)

Portable (S)

​​Portable, submersible pump installation. Portable pump with hose coupling or flange for connection to the discharge pipe.​

Dry Installation vertical (T)

Dry Installation vertical (T)

​​Vertical, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping.​

Dry Installation (Z)

Dry Installation (Z)

​​Horizontal, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping. ​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump
C 3602 3 phase 14 poles 1440 50hz US
C 3602 3 phase 12 poles 1240 50hz US
C 3602 3 phase 10p 1040 50hz US
C 3602 3 phase 8p 840 50hz US
C 3602 3 phase 14 poles 1440 50hz Metric
C 3602 3 phase 12 poles 1240 50hz Metric
C 3602 3 phase 10p 1040 50hz Metric
C 3602 3 phase 8p 840 50hz Metric
C 3602 3 phase 12 poles 1240 60hz US
C 3602 3 phase 14 poles 1440 60hz US
C 3602 3 phase 10p 1040 60hz US
C 3602 3 phase 12 poles 1240 60hz Metric
C 3602 3 phase 14 poles 1440 60hz Metric
C 3602 3 phase 10p 1040 60hz Metric
f) Frequency
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
g) Number of poles
14
12
10
8
14
12
10
8
12
14
10
12
14
10
h) Phase
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
d) Discharge outlet diameter
23 5/8 inch
23 5/8 inch
23 5/8 inch
23 5/8 inch
600 mm
600 mm
600 mm
600 mm
23 5/8 inch
23 5/8 inch
23 5/8 inch
600 mm
600 mm
600 mm
i) Rated power
80.5 hp - 107 hp
80.5 hp - 187.7 hp
147.5 hp - 335.3 hp
288.3 hp - 616.9 hp
60 kW - 80 kW
60 kW - 140 kW
110 kW - 250 kW
215 kW - 460 kW
150 hp - 280 hp
90 hp - 215 hp
250 hp - 500 hp
111.9 kW - 208.8 kW
67.1 kW - 160.3 kW
186.4 kW - 372.8 kW
j) Rated currents @400V
174 A - 213 A
153 A - 360 A
250 A - 475 A
435 A - 835 A
174 A - 213 A
153 A - 360 A
250 A - 475 A
435 A - 835 A
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
a) Impeller material
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
b) Impeller material option 1
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Standard
Standard
Standard
Standard
Standard
Standard
e) Motor efficiency class
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
C 3602 3 phase 14 poles 1440 50hz US
C 3602 3 phase 12 poles 1240 50hz US
C 3602 3 phase 10p 1040 50hz US
C 3602 3 phase 8p 840 50hz US
C 3602 3 phase 14 poles 1440 50hz Metric
C 3602 3 phase 12 poles 1240 50hz Metric
C 3602 3 phase 10p 1040 50hz Metric
C 3602 3 phase 8p 840 50hz Metric
C 3602 3 phase 12 poles 1240 60hz US
C 3602 3 phase 14 poles 1440 60hz US
C 3602 3 phase 10p 1040 60hz US
C 3602 3 phase 12 poles 1240 60hz Metric
C 3602 3 phase 14 poles 1440 60hz Metric
C 3602 3 phase 10p 1040 60hz Metric
Solutions

Solutions

Recommended Solutions

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

Related Products & Services