It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Flygt Channel Impeller Pumps C 3231

Overview Specifications Performance Curves Industries & Applications Documentation & Tools
Overview

Available for Rent

Overview

Product Features
  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

WASTEWATER CHANNEL IMPELLER PUMP

The classic C-pumps with shrouded impellers have proven themselves over the years and are designed to handle different types of media.

The C 3231 two-channel impeller is available in cast iron or duplex stainless steel with excellent flow passing properties that reduce clogging in the impeller channel. A narrow gap between the interchangeable wear rings ensures high efficiency. 

ROBUST AND RELIABLE DESIGN

  • The short shaft overhang reduces shaft deflection and increases seal and bearing life
  • Motor is designed for submersible use. Heat is concentrated to the stator core for improved cooling properties.
  • Martensitic stainless steel shaft for maximum strength and corrosive resistance
  • Optional duplex stainless steel shaft for superior corrosive resistance
  • Double mechanical seal system. Two sets of mechanical shaft seals work independently to provide double security. They are available in Tungsten carbide (WCCR) or Silicone carbide (SiC) depending on pumped media.
  • Motor cable SUBCAB ® specially developed for submersible use
  • Cable entry with double elastomer seal grommets for double security

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Portable (S)

Portable (S)

​​Portable, submersible pump installation. Portable pump with hose coupling or flange for connection to the discharge pipe.​

Dry Installation vertical (T)

Dry Installation vertical (T)

​​Vertical, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping.​

Dry Installation (Z)

Dry Installation (Z)

​​Horizontal, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping. ​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump
C 3231 3 phase 6p 655 50hz US
C 3231 3 phase 4 poles 430 50hz US
C 3231 3 phase 4 poles 455 50hz US
C 3231 3 phase 6p 655 50hz Metric
C 3231 3 phase 4 poles 430 50hz Metric
C 3231 3 phase 4 poles 455 50hz Metric
C 3231 3 phase 6p 630 60hz US
C 3231 3 phase 6p 655 60hz US
C 3231 3 phase 4 poles 430 60hz US
C 3231 3 phase 4 poles 455 60hz US
C 3231 3 phase 6p 630 60hz Metric
C 3231 3 phase 6p 655 60hz Metric
C 3231 3 phase 4 poles 430 60hz Metric
C 3231 3 phase 4 poles 455 60hz Metric
f) Frequency
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
g) Number of poles
6
4
4
6
4
4
6
6
4
4
6
6
4
4
h) Phase
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
d) Discharge outlet diameter
7 7/8 inch
7 7/8 inch
7 7/8 inch
200 mm
200 mm
200 mm
7 7/8 inch
7 7/8 inch
7 7/8 inch
7 7/8 inch
200 mm
200 mm
200 mm
200 mm
i) Rated power
77.8 hp
93.9 hp - 228 hp
93.9 hp - 228 hp
58 kW
70 kW - 170 kW
70 kW - 170 kW
90 hp - 110 hp
90 hp - 110 hp
160 hp - 335 hp
160 hp - 335 hp
67.1 kW - 82 kW
67.1 kW - 82 kW
119.3 kW - 249.8 kW
119.3 kW - 249.8 kW
j) Rated currents @400V
118 A
132 A - 310 A
132 A - 310 A
118 A
132 A - 310 A
132 A - 310 A
240 A - 292 A
240 A - 292 A
375 A - 585 A
375 A - 585 A
240 A - 292 A
240 A - 292 A
375 A - 585 A
375 A - 585 A
a) Impeller material
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
b) Impeller material option 1
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
e) Motor efficiency class
Standard
Standard, Premium efficiency (IE3)
Standard, Premium efficiency (IE3)
Standard
Standard, Premium efficiency (IE3)
Standard, Premium efficiency (IE3)
Standard
Standard
Standard, Premium efficiency (IE3)
Standard, Premium efficiency (IE3)
Standard
Standard
Standard, Premium efficiency (IE3)
Standard, Premium efficiency (IE3)
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
C 3231 3 phase 6p 655 50hz US
C 3231 3 phase 4 poles 430 50hz US
C 3231 3 phase 4 poles 455 50hz US
C 3231 3 phase 6p 655 50hz Metric
C 3231 3 phase 4 poles 430 50hz Metric
C 3231 3 phase 4 poles 455 50hz Metric
C 3231 3 phase 6p 630 60hz US
C 3231 3 phase 6p 655 60hz US
C 3231 3 phase 4 poles 430 60hz US
C 3231 3 phase 4 poles 455 60hz US
C 3231 3 phase 6p 630 60hz Metric
C 3231 3 phase 6p 655 60hz Metric
C 3231 3 phase 4 poles 430 60hz Metric
C 3231 3 phase 4 poles 455 60hz Metric