The Flygt C 3126 easily transports corrosive media for municipal sewage and industrial wastewater applications in the following industries:
The Flygt C 3126 stainless steel pump is made of AISI 329 material and is designed for maximum reliability. It has a single-vane impeller with excellent flow passing properties that reduces the risk for clogging in the impeller channel. A narrow gap between the interchangeable wear rings ensures high efficiency.
Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.
Portable, submersible pump installation. Portable pump with hose coupling or flange for connection to the discharge pipe.
Vertical, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping.
Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.
Flygt Pumping Stations | PDF | 10.76 MB |