It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Flygt Channel Impeller Pumps C 3068

Overview Specifications Performance Curves Solutions Documentation & Tools
Overview

Available for Rent

Overview

Product Features
  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

WASTEWATER CHANNEL IMPELLER PUMP

Over the years, the classic C-pumps with shrouded impellers have proven to be both reliable and robust. The Flygt C 3068 covers a wide capacity range and is designed to handle different types of media.

The C 3068 features a shrouded single-vane impeller with excellent flow passing properties that reduce the risk for clogging in the impeller channel. A narrow gap between the interchangeable wear rings ensures high efficiency.

ROBUST AND RELIABLE DESIGN

  • Short shaft overhang reduces shaft deflection and increases seal and bearing life
  • Motor designed for submersible use. Heat is concentrated to the stator core for improved cooling properties.
  • Martensitic stainless steel shaft gives maximum strength and corrosive resistance
  • Double mechanical seal system. Two sets of mechanical shaft seals work independently to provide double security. Available in Tungsten carbide (WCCR) or Silicone carbide (SiC) depending on pumped media.
  • Griplock™ seal system. Secure locking to the shaft, no rubber friction, no grub screws and no shaft damage.
  • Motor cable SUBCAB® specially developed for submersible use

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Portable (F)

Portable (F)

​​Free standing, semi permanent, submersible pump installation. Free standing pump with connection for discharge hose or pipe in sumps with restricted space.​

Portable (S)

Portable (S)

​​Portable, submersible pump installation. Portable pump with hose coupling or flange for connection to the discharge pipe.​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump
C 3068 HT 1 phase 2 poles 50hz US
C 3068 HT 3 phase 2 poles 50hz US
C 3068 HT 1 phase 2 poles 50hz Metric
C 3068 HT 3 phase 2 poles 50hz Metric
C 3068 HT 1 phase 2 poles SmartRun 60hz US
C 3068 HT 1 phase 2 poles 60hz US
C 3068 HT 3 phase 2 poles 60hz US
C 3068 HT 1 phase 2 poles SmartRun 60hz Metric
C 3068 HT 1 phase 2 poles 60hz Metric
C 3068 HT 3 phase 2 poles 60hz Metric
f) Frequency
50 hz
50 hz
50 hz
50 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
g) Number of poles
2
2
2
2
2
2
2
2
2
2
h) Phase
1~
3~
1~
3~
1
1
3~
1
1
3~
d) Discharge outlet diameter
1 15/16 inch
1 15/16 inch
50 mm
50 mm
1 15/16 inch
1 15/16 inch
1 15/16 inch
50 mm
50 mm
50 mm
i) Rated power
2 hp
2.3 hp - 3.2 hp
1.5 kW
1.7 kW - 2.4 kW
1.9 hp - 2.3 hp
1.9 hp - 2.3 hp
2.7 hp - 3.8 hp
1.4 kW - 1.7 kW
1.4 kW - 1.7 kW
2 kW - 2.8 kW
j) Rated currents @400V
9.4 A
3.9 A - 5.5 A
9.4 A
3.9 A - 5.5 A
8.3 A - 10 A
8.3 A - 10 A
8.5 A - 10 A
8.3 A - 10 A
8.3 A - 10 A
8.5 A - 10 A
a) Impeller material
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
e) Motor efficiency class
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
C 3068 HT 1 phase 2 poles 50hz US
C 3068 HT 3 phase 2 poles 50hz US
C 3068 HT 1 phase 2 poles 50hz Metric
C 3068 HT 3 phase 2 poles 50hz Metric
C 3068 HT 1 phase 2 poles SmartRun 60hz US
C 3068 HT 1 phase 2 poles 60hz US
C 3068 HT 3 phase 2 poles 60hz US
C 3068 HT 1 phase 2 poles SmartRun 60hz Metric
C 3068 HT 1 phase 2 poles 60hz Metric
C 3068 HT 3 phase 2 poles 60hz Metric
Solutions
Documentation & Tools

Documentation & Tools

Brochure