It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Godwin Heidra Series Godwin Heidra 80HH

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Liquid bath double mechanical seal for indefinite dry running​
  • Gear motor connections with standard SAE flange & shaft
  • Open solids handling impellers with replaceable wear plates
  • Safe pump-end to minimize risk of electric shock or explosion

High Head Hydraulic Submersible

When the suction lift is greater 28 ft (8.5 m), Heidra® pumps take over where Dri-Prime® pumps leave off.

The Godwin Heidra 80HH is a powerful, yet compact pump with flow capabilities up to 392 US GPM (89 m³/hr) and discharge heads up to 210 Ft (64 m).

It has the ability to handle solids up to 1 in (25 mm) in diameter. With a liquid bath mechanical seal, the pump has dry running capabilities making it ideal for rugged dewatering jobs that require solids handling. 

It's a hydraulic submersible pump that's ready to go anywhere.

DIESEL OR ELECTRIC POWER PACKS AVAILABLE

Godwin Heidras come equipped with a diesel engine Power Packs for stand-alone operation, these pumps will work on any site, no matter how remote. Plus, all diesel engines meet the latest emissions regulations. 

Our Heidra pumps can also be powered by electric motor Power Packs. Electric Power Packs do not need refueling, the motor requires less servicing, and they reduce the carbon footprint of any project. Available with soft starts and VFDs for variable speed control.

Options: 
  • ​Diesel or electric drive
  • Skid mount or highway trailer​ 
  • Quiet enclosures

Specifications

Specifications

Pumpend
Model 15
Discharge Ø (in) Pumpend
3 " 125# ANSI B16.1
Hydraulic Motor Type
Gear
Hydraulic Motor Disp. (CC)
48.8 CC
Max. Solids Handling (in) Pumpend
1.0"
Discharge Ø [mm] (in) Pumpend
[75] (3)
Max. Solids Handling [mm] (in) Pumpend
[25] (1)
Drive Pressure (bar)
250
Consumed Power [kW] (hp) Pumpend
[6 to 8] (46 to 61)
Diesel Power Pack
Model 15
Drive Pressure (PSI) Diesel Power Pack
3500 psi
Hydraulic Pump Type Diesel Power Pack
Gear
Hydraulic Pump Disp. (CC) Diesel Power Pack
58.5 CC
Rating [hp] Diesel Power Pack
74 HP
Standard Mount Diesel Power Pack
Trailer
Power Pack Model
GHPU30
Critical / Quiet Enclosure
Model 15
Noise Level @ 30' (dBA)
68
Standard Mount Critical Quiet Enclosure
Skid
dB(A) at 7 m
77
Electric Power Pack 50 Hz
Model 15
Rating [kW] Electric 50 Hz Power Pack
75
Rated Current [A] Electric 50 Hz Power Pack
131
Voltage [V/phase] Electric 50 Hz Power Pack
400/3~
Solutions

Solutions

Recommended Solutions

Emergency Floodwater Drainage
Job Site Application Emergency Floodwater Drainage
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Source Water Pumping, Boosting, and Monitoring
Oil & Gas > Hydraulic Fracturing Source Water Pumping, Boosting, and Monitoring
Water Management and Pumps for On-Pad Water
Oil & Gas > Hydraulic Fracturing Water Management and Pumps for On-Pad Water
Source Water Extraction
Oil & Gas > Hydraulic Fracturing Source Water Extraction
Enhanced Oil Recovery Pumps
Oil & Gas > Conventional Enhanced Oil Recovery Pumps
Offshore Health & Safety
Oil & Gas > Offshore Offshore Health & Safety
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Bypass and Backup Pumping
General Industry Bypass and Backup Pumping
Documentation & Tools

Documents