It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Column Pumps P 7076

Overview Specifications Performance Curves Solutions Documentation & Tools
Overview

Overview

Product Features
  • Easy installation
  • Robust and reliable

PROPELLER PUMP

The P 7076 pump offers a cost-efficient solution for a given flow. This is due to the one piece casted propeller made in gray iron. The pump is easy to install, without assembly or shaft-alignment problems. The Flygt submersible P 7076 can be installed in its 1000 mm column within minutes. And you can easily hoist it for servicing, thanks to our smart installation concept.

ROBUST AND RELIABLE DESIGN

  • Motor designed for submersible use. Heat is concentrated to the stator core for improved cooling properties.
  • Martensitic stainless steel shaft gives maximum strength and corrosive resistance.
  • Optional duplex stainless steel shaft for superior corrosive resistance.
  • Double mechanical seal system. Two sets of mechanical shaft seals work independently to provide double security. Available in Tungsten carbide (WCCR) or Silicone carbide (SiC) depending on pumped media.
  • Motor cable SUBCAB® specially developed for submersible use.

Column (L)

Column (L)

​​Column pipe, semi permanent, submersible pump installation. Wet pit arrangement with the pump installed inside the discharge pipe, automatically seated on a flange.​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump
P 7076 3 phase 10p 50hz US
P 7076 3 phase 10p 50hz Metric
P 7076 3 phase 12 poles 60hz US
P 7076 3 phase 12 poles 60hz Metric
f) Frequency
50 hz
50 hz
60 hz
60 hz
g) Number of poles
10
10
12
12
h) Phase
3~
3~
3~
3~
d) Discharge outlet diameter
0 inch
0 mm
0 inch
0 mm
i) Rated power
49.6 hp - 73.8 hp
37 kW - 55 kW
40 hp - 65 hp
29.8 kW - 48.5 kW
j) Rated currents @400V
104 A - 137 A
104 A - 137 A
152 A - 238 A
152 A - 238 A
a) Impeller material
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
e) Motor efficiency class
Standard
Standard
Standard
Standard
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
P 7076 3 phase 10p 50hz US
P 7076 3 phase 10p 50hz Metric
P 7076 3 phase 12 poles 60hz US
P 7076 3 phase 12 poles 60hz Metric
Solutions

Solutions

Recommended Solutions

Coal
Energy & Power Coal
Nuclear
Energy & Power Nuclear
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Pressure Boosting
Water Rides & Attractions Pressure Boosting
Pressure Boosting
Surf Rides Pressure Boosting
Nuclear
Energy & Power Nuclear
Coal
Energy & Power Coal
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

Related Products & Services