It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Column Pumps P 7020

Overview Specifications Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • State-of-the-art propeller pump with N-technology
  • Slimline compact design
  • Sustained high efficiency
  • Duplex stainless steel propeller
  • Robust and reliable

PROPELLER PUMP WITH N-TECHNOLOGY

Slimline propeller pumps are an excellent choice for maximum reliability. Equipped with our patented N-technology, they provide a self-cleaning pump resulting in no unplanned stops and reduced energy bills thanks to their sustained high efficiency. 

SLIMLINE COMPACT DESIGN

The slim profile of Flygt propeller pumps means that they can be installed in smaller column pipes. Since the pump bay width is determined by the column pipe diameter, the pump station footprint can therefore be reduced. The smaller the station, the lower the cost for excavation, material and labor. Yet despite their slim dimensions, these pumps give you the same heavy-duty reliability and performance of our other pumps.

  • Compact design — fits inside a 400 mm discharge tube.
  • Reduced pump station footprint — up to 15% commonly reported.
  • Optimized pressure distribution — ensures high efficiency of the propeller and suppresses flow separation losses.
  • Improved propeller design — pressure profiles are enhanced to achieve high efficiency and good cavitation properties.

Column (L)

Column (L)

​​Column pipe, semi permanent, submersible pump installation. Wet pit arrangement with the pump installed inside the discharge pipe, automatically seated on a flange.​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump
f) Frequency
g) Number of poles
h) Phase
d) Discharge outlet diameter
i) Rated power
j) Rated currents @400V
a) Impeller material
e) Motor efficiency class
P 7020 3 phase 4 poles 50hz US
50 hz
4
3~
0 inch
21.5 hp - 33.5 hp
31 A - 49 A
Stainless steel
Standard
P 7020 3 phase 6p 50hz US
50 hz
6
3~
0 inch
8 hp - 21.5 hp
12 A - 33 A
Stainless steel
Standard
P 7020 3 phase 4 poles 50hz Metric
50 hz
4
3~
0 mm
16 kW - 25 kW
31 A - 49 A
Stainless steel
Standard
P 7020 3 phase 6p 50hz Metric
50 hz
6
3~
0 mm
6 kW - 16 kW
12 A - 33 A
Stainless steel
Standard
P 7020 3 phase 4 poles 60hz US
60 hz
4
3~
0 inch
27 hp - 40 hp
57 A - 96 A
Stainless steel
Standard
P 7020 3 phase 6p 60hz US
60 hz
6
3~
0 inch
27 hp
68 A
Stainless steel
Standard
P 7020 3 phase 4 poles 60hz Metric
60 hz
4
3~
0 mm
20.1 kW - 29.8 kW
57 A - 96 A
Stainless steel
Standard
P 7020 3 phase 6p 60hz Metric
60 hz
6
3~
0 mm
20.1 kW
68 A
Stainless steel
Standard
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
P 7020 3 phase 4 poles 50hz US
P 7020
P 7020 3 phase 6p 50hz US
P 7020
P 7020 3 phase 4 poles 50hz Metric
P 7020
P 7020 3 phase 6p 50hz Metric
P 7020
P 7020 3 phase 4 poles 60hz US
P 7020
P 7020 3 phase 6p 60hz US
P 7020
P 7020 3 phase 4 poles 60hz Metric
P 7020
P 7020 3 phase 6p 60hz Metric
P 7020
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Pressure Boosting
Water Rides & Attractions Pressure Boosting
Pressure Boosting
Surf Rides Pressure Boosting
Coal
Energy & Power Coal
Nuclear
Energy & Power Nuclear
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Stormwater Handling
Stormwater & Flooding Stormwater Handling
Flood Prevention
Stormwater & Flooding Flood Prevention
Documentation & Tools

Interactive Tools

Technical Product Information
Technical Product Information

Get additional technical information about your Xylem products here.

Related Products & Services