It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Column Pumps L 3602

Overview Specifications Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Easy installation
  • Motors with high power density
  • Robust and reliable

MIXED FLOW PUMP FOR COLUMN INSTALLATION

The L 3602 is a mixed flow pump installed in an 800 mm column. This type of pump is intended for high flow at heads above what is used for propeller pumps. Mixed flow pumps are used in the transition area between centrifugal pumps and propeller pumps. The 4-vane impeller is available in gray cast iron or duplex stainless steel. Installation is quick and easy.

ROBUST AND RELIABLE DESIGN

  • Motor designed for submersible use. Heat is concentrated to the stator core for improved cooling properties.
  • Martensitic stainless steel shaft gives maximum strength and corrosive resistance.
  • Optional duplex stainless steel shaft for superior corrosive resistance.
  • Double mechanical seal system. Two sets of mechanical shaft seals work independently to provide double security. Available in Tungsten carbide (WCCR) or Silicone carbide (SiC) depending on pumped media.
  • Motor cable SUBCAB® specially developed for submersible use.

Column (L)

Column (L)

​​Column pipe, semi permanent, submersible pump installation. Wet pit arrangement with the pump installed inside the discharge pipe, automatically seated on a flange.​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump
f) Frequency
g) Number of poles
h) Phase
d) Discharge outlet diameter
i) Rated power
j) Rated currents @400V
a) Impeller material
b) Impeller material option 1
e) Motor efficiency class
L 3602 3 phase 14 poles 1440 50hz US
50 hz
14
3~
0 inch
53.6 hp - 93.9 hp
113 A - 200 A
Grey cast iron
Stainless steel
Standard
L 3602 3 phase 12 poles 1240 50hz US
50 hz
12
3~
0 inch
80.5 hp - 214.6 hp
153 A - 400 A
Grey cast iron
Stainless steel
Standard
L 3602 3 phase 10p 1040 50hz US
50 hz
10
3~
0 inch
134.1 hp - 308.4 hp
239 A - 490 A
Grey cast iron
Stainless steel
Standard
L 3602 3 phase 8p 840 50hz US
50 hz
8
3~
0 inch
308.4 hp - 576.6 hp
460 A - 780 A
Grey cast iron
Stainless steel
Standard
L 3602 3 phase 14 poles 1440 50hz Metric
50 hz
14
3~
0 mm
40 kW - 70 kW
113 A - 200 A
Grey cast iron
Stainless steel
Standard
L 3602 3 phase 12 poles 1240 50hz Metric
50 hz
12
3~
0 mm
60 kW - 160 kW
153 A - 400 A
Grey cast iron
Stainless steel
Standard
L 3602 3 phase 10p 1040 50hz Metric
50 hz
10
3~
0 mm
100 kW - 230 kW
239 A - 490 A
Grey cast iron
Stainless steel
Standard
L 3602 3 phase 8p 840 50hz Metric
50 hz
8
3~
0 mm
230 kW - 430 kW
460 A - 780 A
Grey cast iron
Stainless steel
Standard
L 3602 3 phase 14 poles 1440 60hz US
60 hz
14
3~
0 inch
90 hp - 185 hp
Grey cast iron
Stainless steel
Standard
L 3602 3 phase 12 poles 1240 60hz US
60 hz
12
3~
0 inch
120 hp - 310 hp
Grey cast iron
Stainless steel
Standard
L 3602 3 phase 10p 1040 60hz US
60 hz
10
3~
0 inch
215 hp - 565 hp
Grey cast iron
Stainless steel
Standard
L 3602 3 phase 14 poles 1440 60hz Metric
60 hz
14
3~
0 mm
67.1 kW - 138 kW
Grey cast iron
Stainless steel
Standard
L 3602 3 phase 12 poles 1240 60hz Metric
60 hz
12
3~
0 mm
89.5 kW - 231.2 kW
Grey cast iron
Stainless steel
Standard
L 3602 3 phase 10p 1040 60hz Metric
60 hz
10
3~
0 mm
160.3 kW - 421.3 kW
Grey cast iron
Stainless steel
Standard
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
L 3602 3 phase 14 poles 1440 50hz US
L 3602
L 3602 3 phase 12 poles 1240 50hz US
L 3602
L 3602 3 phase 10p 1040 50hz US
L 3602
L 3602 3 phase 8p 840 50hz US
L 3602
L 3602 3 phase 14 poles 1440 50hz Metric
L 3602
L 3602 3 phase 12 poles 1240 50hz Metric
L 3602
L 3602 3 phase 10p 1040 50hz Metric
L 3602
L 3602 3 phase 8p 840 50hz Metric
L 3602
L 3602 3 phase 14 poles 1440 60hz US
L 3602
L 3602 3 phase 12 poles 1240 60hz US
L 3602
L 3602 3 phase 10p 1040 60hz US
L 3602
L 3602 3 phase 14 poles 1440 60hz Metric
L 3602
L 3602 3 phase 12 poles 1240 60hz Metric
L 3602
L 3602 3 phase 10p 1040 60hz Metric
L 3602
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Pressure Boosting
Water Rides & Attractions Pressure Boosting
Pressure Boosting
Surf Rides Pressure Boosting
Coal
Energy & Power Coal
Nuclear
Energy & Power Nuclear
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Documentation & Tools

Interactive Tools

Technical Product Information
Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

Related Products & Services