It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Column Pumps L 3356

Overview Specifications Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Easy installation
  • Motors with high power density
  • Robust and reliable

MIXED FLOW PUMP FOR COLUMN INSTALLATION

The L 3356 is a mixed flow pump installed in an 800 mm column. This type of pump is intended for high flow at heads above what is used for propeller pumps. Mixed flow pumps are used in the transition area between centrifugal pumps and propeller pumps. The 3-vane impeller is available in gray cast iron or duplex stainless steel. Installation is quick and easy.

ROBUST AND RELIABLE DESIGN

  • Motor designed for submersible use. Heat is concentrated to the stator core for improved cooling properties.
  • Martensitic stainless steel shaft for maximum strength and corrosive resistance.
  • Optional duplex stainless steel shaft for superior corrosive resistance.
  • Double mechanical seal system. Two sets of mechanical shaft seals work independently to provide double security. They are available in Tungsten carbide (WCCR) or Silicone carbide (SiC) depending on pumped media.
  • Motor cable SUBCAB® specially developed for submersible use.

Column (L)

Column (L)

​​Column pipe, semi permanent, submersible pump installation. Wet pit arrangement with the pump installed inside the discharge pipe, automatically seated on a flange.​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump
f) Frequency
g) Number of poles
h) Phase
d) Discharge outlet diameter
i) Rated power
j) Rated currents @400V
a) Impeller material
b) Impeller material option 1
e) Motor efficiency class
L 3356 3 phase 8p 820 50hz US
50 hz
8
3~
0 inch
60.3 hp - 73.8 hp
95 A - 115 A
Grey cast iron
Standard
L 3356 3 phase 6p 620 50hz US
50 hz
6
3~
0 inch
77.8 hp - 214.6 hp
118 A - 310 A
Grey cast iron
Stainless steel
Standard, Premium efficiency (IE3)
L 3356 3 phase 8p 820 50hz Metric
50 hz
8
3~
0 mm
45 kW - 55 kW
95 A - 115 A
Grey cast iron
Standard
L 3356 3 phase 6p 620 50hz Metric
50 hz
6
3~
0 mm
58 kW - 160 kW
118 A - 310 A
Grey cast iron
Stainless steel
Standard, Premium efficiency (IE3)
L 3356 3 phase 8p 820 60hz US
60 hz
8
3~
0 inch
70 hp - 135 hp
Grey cast iron
Stainless steel
Standard
L 3356 3 phase 8p 820 60hz Metric
60 hz
8
3~
0 mm
52.2 kW - 100.7 kW
Grey cast iron
Stainless steel
Standard
L 3356 3 phase 6p 620 60hz Metric
60 hz
6
3~
0 mm
104.4 kW - 231.2 kW
Grey cast iron
Stainless steel
Standard, Premium efficiency (IE3)
L 3356 3 phase 6p 620 60hz US
60 hz
6
3~
0 inch
140 hp - 310 hp
Grey cast iron
Stainless steel
Standard, Premium efficiency (IE3)
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
L 3356 3 phase 8p 820 50hz US
L 3356
L 3356 3 phase 6p 620 50hz US
L 3356
L 3356 3 phase 8p 820 50hz Metric
L 3356
L 3356 3 phase 6p 620 50hz Metric
L 3356
L 3356 3 phase 8p 820 60hz US
L 3356
L 3356 3 phase 8p 820 60hz Metric
L 3356
L 3356 3 phase 6p 620 60hz Metric
L 3356
L 3356 3 phase 6p 620 60hz US
L 3356
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Pressure Boosting
Water Rides & Attractions Pressure Boosting
Pressure Boosting
Surf Rides Pressure Boosting
Coal
Energy & Power Coal
Nuclear
Energy & Power Nuclear
Raw Water Intake & Treatment Systems
Potable / Drinking Water Raw Water Intake & Treatment Systems
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Stormwater Handling
Stormwater & Flooding Stormwater Handling
Flood Prevention
Stormwater & Flooding Flood Prevention
Documentation & Tools

Interactive Tools

Technical Product Information
Technical Product Information

Get additional technical information about your Xylem products here.

Related Products & Services