It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Overview Specifications Technical Drawings Solutions Documentation & Tools
Overview

Overview

Product Features
  • Designed to remain primed
    • with the presence of water-dissolved gases
    • when the suction line is not filled with liquid
  • Delivery: up to 2.75 m³/h
  • Head: up to 50 m
Close-coupled self-Priming pumps with liquid side channel and star impeller. Designed to remain primed even in the presence of water-dissolved gases or when the suction line is not filled with liquid. The Nickel-plated brass impeller avoids possible jamming due to oxidation. 
Specifications

Specifications

General Specification
SP Self-Priming
Delivery
up to 2.75 m³/h
Head
up to 50 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.55 kW up to 0.75 kW
Maximum operating pressure
8 bar
Temperature of pumped liquid
from -10 °C to 40 °C
Technology

Technical Drawings

Solutions

Solutions

Recommended Solutions

Ware Washing and Waste Management
Food & Beverage Services Ware Washing and Waste Management
Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Brochure

SP (en)