It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

SPC43 Series Semi-Submersible Column Pump

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features

Flow rate: up to 18 Litres/min (4.75 gallons/min) Open Flow
Maximum 18.3m (60') head

Model No.: SPC43 Series

  • Low maintenance and long life
  • Available with plugs or leads to suit application
  • Agitator propeller fitted as standard
  • Top mounted with keyhole mounting plage
  • IPX4 motor housing
  • 3-stage pump head 

Applications:

Designed for continuous operation in chillers, coolers, vending and general water applications
Specifications

Specifications

Specifications
SPC43
Materials of Construction
(wetted parts:) SS mounting plate, glass-filled ABS column & pump body, PP impellers, SS shaft, Nylon agitator
Port Type
11 or 12.5mm hose stub
Voltage
110 or 230 (VAC)
Frequency
50/60 (Hz)
Max. Liquid Temperature
-20 to 85 (°C) -4 to 185 (°F)
Max. System Pressure
2.4 (bar) 36 (psi)
Dimensions (H x W x D)
5.39 x 14.17 (inches) 137 x 360 (mm)
Weight
3.2 (kg) 7 (lb)
Solutions
Documentation & Tools

Brochures

Documents