It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

End Suction Centrifugal Pumps Vogel series LSB

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Hydraulic design according to ISO 2858
  • Close coupled design for compact footprint and esay installation
  • Delivery: up to 450 m³/h
  • Head: up to 150 m

Blockpump
Single Stage Pumps – LSB
Single stage end suction pump in close coupled (block) design, based on the hydraulics acc. to ISO 2858, with direct mounted IEC motor, design B5.

Specifications

Specifications

General Specification
Vogel series LSB
Delivery
up to 450 m³/h
Head
up to 150 m
Power supply
three-phase 50 and 60 Hz
Maximum operating pressure
16 bar
Temperature of pumped liquid
from -40 °C to 140 °C
Documentation & Tools

Interactive Tools

Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Xylem Service Page

When your equipment requires spare parts, repair or maintenance, we're here to support you.

Brochures

Manuals