It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

End Suction Centrifugal Pumps Vogel series LS, LC

Overview Specifications Solutions Documentation & Tools ;
Overview

Overview

Product Features
  • Design according to ISO 5199
  • Back pull out design for easy maintenance
  • Delivery: up to 4,600 m³/h
  • Head: up to 100 m

Volute casing pumps acc. to ISO 5199
Single Stage Pumps – LS, LC
Horizontal single stage endsuction pump with closed impeller and oil lubricated bearing frame.
Process design, back pull out for easy maintenance. Disassembly of impeller and bearing frame without dismantling of the pump casing and motor possible (spacer type coupling required). Suction branch axial, discharge radial upwards (optional horizontal possible). Drive by electric motor and flexible coupling arranged on common base plate.

 

Specifications

Specifications

General Specification
LS, LC
Delivery
up to 4,600 m³/h
Head
up to 100 m
Power supply
three-phase 50 and 60 Hz
Maximum operating pressure
25 bar
Temperature of pumped liquid
from -10 °C to 180 °C
Documentation & Tools

Documentation & Tools

Interactive Tools

Lowara Drawing Center

Downloadable drawings in 2D, 3D and BIM formats for Lowara products

Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Xylem Service Page

When your equipment requires spare parts, repair or maintenance, we're here to support you.

Brochures

Manuals