It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Submersible Dewatering Unit SOS Kit

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features
  • Complete kit including:
    • Sturdy Lowara DOC3 drainage pump
    • 6 m flexible hose with quick coupling
    • Plastic box for storage or strainer when in use
  • Head up to 7 m

The Lowara SOS Kit provides a quick and easy solution in case of flooded basements, garages and residential buildings. The kit is composed of a stainless steel Lowara DOC3 submersible drainage pump and a 6 meters long flexible hose complete with quick coupling, all inside a plastic box that can be used to store the kit on a shelf when not in use, or as a strainer during operation.

Specifications

Head: up to 7 m
Power supply: single-phase

Specifications

Specifications

Specifications
SOS Kit
Flow m3/h
8
Head m
7
Power supply
Single phase 50 and 60 Hz
Power kW
0.25
Temperature of pumped liquid deg C
40
Max immersion depth m
5
Solutions

Solutions

Recommended Solutions

Small Farm Water Solutions & Pumps
Agriculture & Irrigation Small Farm Water Solutions & Pumps
Drainage
Residential Drainage
Wastewater
Residential Wastewater
Wastewater Systems
Building Systems Wastewater Systems
Drainage
Residential Drainage
Wastewater Systems
Building Systems Wastewater Systems
Drainage
Residential Drainage
Documentation & Tools

Interactive Tools

Lowara Spare Part Finder

Use only Lowara original spare parts. Find the correct spare parts and exploded views for new and old Lowara products here.

Brochure

SOS Kit (en)

Technical Brochure

DOC DIWA DOMO DOMO GRI DN DL 60 Hz (en)
DOC DIWA DOMO DOMO GRI DN DL 50 Hz (en)