It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Genyo Electric Pump Control and Protection System

Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features

Specifications

  • Delivery: up to 10 m³/h
  • Power supply: both single and three-phase 50 and 60 Hz
  • Power: up to 2.20 kW
  • Maximum operating pressure: 10 bar
  • Temperature of pumped liquid: to 60 °C

Genyo, the new range of compact electronic devices, pressure/flow switches for control and protection of electric pumps. Genyo is controlled by an electronic circuit and is composed of a diaphragm and counteracting spring system integrated with flow and pressure sensors. Genyo enables automatic control of pump start-up and shutdown based on actual water demand, preventing any pressure fluctuations at delivery points with constant operating point. Genyo integrates multiple system controls into a single device. Available in two versions: 8A with three fixed starting pressures (GENYO 8A), and 16A with automatic restart (GENYO 16A).

Specifications

Specifications

Specifications
Genyo
Delivery
up to 10 m³/h
Power Supply
both single and three-phase 50 and 60 Hz
Power
up to 2.20 kW
Maximum Operating Pressure
10 bar
Temperature of Pumped Liquid
to 60 °C
Solutions

Solutions

Recommended Solutions