It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

4710 hydro ejector

Overview Specifications Solutions Documentation & Tools ;
Overview

Overview

Product Features
  • Rated power range of 3.1 – 3.7 kW
  • Thrust range of 430 - 460 N
  • Solids removal
  • Mixing and flushing
  • Non-clogging

Dual, superior performance

Flygt hydro ejectors perform two different operations depending on the level of the water. First, when submerged the hydro ejector acts as a mixer by utilizing primary and secondary water flow.

Secondly, when the water level is low and the nozzle is no longer submerged, the hydro ejector automatically turns into a flushing device.

Water entering retention basins often contain settling solids, resulting in unpleasant odors and toxic gases. At the same time, the build-up of organic matter often necessitates manual cleaning. By installing a Flygt hydro ejector the solids can be easily removed while the retention basin is being emptied, and the need for manual cleaning is eradicated.

Flygt high-thrust hydro ejectors are designed to be used in almost any size or shape retention basin, lagoon, or low-liquid-level system.

Eliminate clogging

Clogging is always a potential problem with the presence of solids in stored water. Flygt hydro ejectors are therefore equipped with self-cleaning, sustained-efficiency N-hydraulics, and have a large nozzle diameter to eliminate any clogging.

Specifications

Specifications

50 hz
60 hz
General Information
50 Hz kW
60 Hz kW
Rated power (Hz, kW)
3.1
3.7
Flygt pump
N3102
N3102
Thrust, max Hz,N
460
430
Nozzle diameter (mm)
80
80
Nozzle diameter (inches)
3.1
3.1
Rated power (hp)
5
Ejector System
50 Hz kW
60 Hz kW
Ejector system
726 81 00
726 81 00
Ejector system pump
NP 3102 LT
NP 3102 LT
Pump Data
50 Hz kW
60 Hz kW
Rated motor power (kW)
3.1
3.7
Impeller
421
423
Pump housing DN
100
100
Pump type
NP3102. 181 LT
NP3102. 181 LT
Rated motor power (hp)
5
Product Data
50 Hz kW
60 Hz kW
Thrust (N)
460
430
Ejector pipe outlet diameter (mm)
150
150
Nozzle outlet diameter (mm)
80
80
Flange DN
50 Hz kW
60 Hz kW
Pump inlet DN
150
150
Pump outlet DN
100
100
Nozzle inlet DN
100
100
Options
50 Hz kW
60 Hz kW
Explosion-proof EN/FM approved Flygt N-Pump version
NP 3102.090
NP 3102.090
Solutions

Solutions

Recommended Solutions

Small Farms Water & Pumping Solutions
Agriculture & Irrigation Small Farms Water & Pumping Solutions
Wastewater Treatment
Pharmaceutical / Biopharmaceutical Wastewater Treatment
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Documentation & Tools

Documentation & Tools

Brochure