Centriflo and Series B, low NPSH Pumps Centriflo Series Pumps C35, C17 style PF & PVF

Overview Performance Curves Solutions Documentation & Tools Submittals ;
Overview

Overview

Product Features
  • Cast iron, bronze fitted with stainless steel shaft
  • Easily renewable bronze case wearing ring
  • Carbon/ceramic mechanical seals designed for 250°F (121°C)
  • Available in 3500 RPM (Series C35) and 1750 RPM (Series C17)
  • Capacities to 600 GPM (37.8 l/s)
  • Pressures to 100 psi (690 kPa)

These pumps are the heart of Domestic Pump condensate-handling equipment. Centriflo centrifugal pumps are basic components of much of our line of condensate-handling equipment. Designed for the rigorous demands of this service, Centriflo® pumps require a lower NPSH than conventional pumps. Vertical mounting of the pump saves floor space and gets the motor up above dirt and water. The style PF flange-mounted pumps can be simply bolted to vertical flat surfaces, such as our condensate receivers, eliminating suction piping completely. PVF vertical foot mounted are provided with footed NPT connect suction flanges and NPT discharge connections for ease of use in other applications.

Performance Curves
Solutions

Solutions

Recommended Solutions

HVAC Heating
Building Systems HVAC Heating
+

There was a problem...

Install for this language not supported at the moment. Please try again later.