Overview Specifications Performance Curves Accessories Solutions Documentation & Tools
Overview

Overview

Product Features
  • Use for heavy-duty shredding applications
  • Non-clogging design
  • Reliable operation
  • Heavy-duty cutting device

HARD WORKING, HEAVY-DUTY GRINDER PUMP

The Flygt M 3069 grinder pump is a high-performing submersible, centrifugal pump. Excellent for pumping wastewater in residential, commercial and agricultural applications. The grinder pump reduces waste content to fine slurry, pumped through small-diameter pipes. The main application for Flygt M 3069 is pressurized sewage systems that are generally used when flat land, uphill topography, surface rock and high water tables pose tough challenges for conventional gravity systems.

For high-head applications, up to 70 m head, a progressive-cavity grinder pump version is available.

Whether you need a single grinder pump, a complete pump station or an entire wastewater system, Xylem offers a smart and economical delivery of wastewater to the nearest pump station or sewer main.

RELIABLE OPERATION

The M 3069 is engineered to meet all challenges of a wastewater system. It comes equipped with a unique impeller for optimum hydraulic efficiency and a heavy-duty cutting device, which grinds solids into 5 × 15 mm particles to enable easily transporting fluids through small-diameter pipes.

All components are specially designed and manufactured to optimize operation and prolong pump service life.

• Double mechanical seal system. Two sets of mechanical shaft seals work independently to provide double security. They are available in Tungsten carbide (WCCR) or Silicone carbide (SiC) depending on pumped media.

• Made of robust and durable cast iron

• Spin-out design that protect seals from abrasive particles

• Motor cable SUBCAB® specially developed for submersible use

 

Wet Pit (P)

 

Semi-permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe. 

Portable (F)

 

Free standing, semi-permanent, submersible pump installation. Free standing pump with connection for discharge hose or pipe in sumps with restricted space. 

Wet Pit (H)

 

Semi-permanent, submersible pump installation. Wet pit arrangement with the pump suspended under the discharge connection. The pump is automatically connected to the discharge pipe. 

 

Specifications

Specifications

50 hz
60 hz
Metric
US
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
M 3069 HT 1 phase 2 poles 50hz US
M 3069
M 3069 HT 3 phase 2 poles 50hz US
M 3069
M 3069 HT 1 phase 2 poles 50hz Metric
M 3069
M 3069 HT 3 phase 2 poles 50hz Metric
M 3069
M 3069 HT 1 phase 2 poles 60hz US
M 3069
M 3069 HT 3 phase 2 poles 60hz US
M 3069
M 3069 HT 1 phase 2 poles 60hz Metric
M 3069
M 3069 HT 3 phase 2 poles 60hz Metric
M 3069
Accessories

Accessories

Accessories

Bearings

  • Carefully tested and selected
  • Correct lubrication
  • Protect bearing and grease from debris and contamination
  • Single supplier with unique Flygt part numbers

SUBCAB® Cables

  • Long lifetime thanks to highly resistant materials
  • Reliable leak-free fit
  • Prevent insulation deterioration
  • Built-in monitoring cores
  • Screened versions for variable frequency drive (VFD) operation
  • Approved for explosion-proof and mining applications

Griploc™ Mechanical Face Seals

  • Resistant to heat, clogging and wear
  • Outstanding leakage prevention
  • Easy to mount
  • Patented Griploc™ functionality
  • Active Seal™-technology on selected variants

Shaft units

  • Made of durable and corrosion-resistant materials
  • Produced to the most precise tolerances
  • Maintain balance during rotation
  • Ensure high and consistent motor efficiency

Stators

  • Optimal motor performance and extended motor lifetime 
  • Increased pump and mixer efficiency
  • High safety margin 
  • Optimized heat transfer and tolerance of high operating temperatures 
  • Minimized risk of short circuits 
  • Reliable variable frequency drive (VFD) operation
Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.