Overview
Product Features
- Hard-Iron wear parts including impeller and full replaceable casing liner
- High efficiency, closed impellers of the same wear resistant material
- Adjustable Hard-iron wear ring
- Split pump casing – facilitates wet end access
- Extra heavy duty mechanical seal – specifically designed for slurry applications
The 5500 series of slurry pumps
The 5500 series of submersible pumps are designed for high-wear applications. The wet end is completely protected with wear resistant material. These pumps offer what is possibly the most reliable slurry system available. The seal has been strengthen and protected against the invasion of solids particles with a pressure isolation chamber and an expeller that repels penetrating particles away from the seal.