Flygt 5000 Series Flygt H 5150

Overview Specifications Accessories Solutions Documentation & Tools
Overview

Available for Rent

Overview

Product Features
  • Easy to transport
  • Features a sweptback impeller design to achieve a homogeneous flow
  • Hard-Iron wear parts
  • Slurry seal system
  • Internal cooling option
  • Flood-proof ​

The troubleshooters from Flygt

Slurry sumps can be a headache. Pumps wear hard and fast. They need service between maintenance intervals. And to make matters worse, the sumps fill up with sediment.

Cantilever pumps are often not up to the task. We know, because that’s when Xylem gets the call: When an installed slurry pump is struggling to do its job. 

They just run

The Flygt 5000 series of slurry pumps is different. Following a planned maintenance schedule, the Flygt pumps work in even the coarsest, heaviest slurries and keep sumps solids free. As one plant engineer says, ”They just run!”

 

Specifications

Specifications

Accessories

Accessories

Accessories

Agitators

  • Option Flygt 5000 Series slurry pumps
  • Can be retro-fitted to existing pump(s)
  • Creates suspension of settled solids, making the pump more effective

HDPE Piping

  • Strong, durable, flexible and lightweight
  • High performance and long life expectancy
  • Weather resistant​

QD Pipe & Fittings

  • High tensile strength hot-dipped galvanized steel
  • Quick disconnect (QD) coupling system​
  • 2" to 12" pipe, fittings, and adapters available
Documentation & Tools

Documentation & Tools

Brochure

Guideline